Metric Size,
Quick-Fit Couplings
With Radial Off-Set Compensation

GN 240.1
GN 230
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Coupling: Steel, tempered, phosphated

GN 240.1 Quick-Fit Couplings have been designed for the purpose of compensating in radial shaft off-set X. A typical application would be the axial link to a piston rod of a cylinder, operating any type of fixture or system.
The coupling is not designed for the transfer of torque.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A - With Male Thread

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
d2
d3
k1
k2
k3
l1~
l2
l3
min.
l4
A/F
X max. shaft off-set
max pull- / push- load in kN
240.1-M6-A
Download the CAD
M6 x 1.0
42
(1.65)
5.5
(.22)
7
(.28)
14
(.55)
28
(1.10)
30.5
(1.20)
11
(.43)
11
(.43)
14
(.55)
10
(.39)
.6
(0.2)
2.5
(.10)
240.1-M8-A
Download the CAD
M8 x 1.25
48
(1.89)
6.5
(.26)
8
(.31)
16
(.63)
32
(1.26)
35.5
(1.40)
13
(.51)
13.5
(.53)
17
(.67)
13
(.51)
.7
(.03)
4.5
(.18)
240.1-M10-A
Download the CAD
M10 x 1.5
50
(1.97)
6.5
(.26)
9
(.35)
17
(.67)
34
(1.34)
43
(1.69)
16
(.63)
16
(.63)
20
(.79)
17
(.67)
.7
(.03)
6.5
(.26)
240.1-M10x1.25-A
Download the CAD
M10 x 1.25
240.1-M12-A
Download the CAD
M12 x 1.75
55
(2.17)
6.5
(.26)
10
(.39)
19
(.75)
38
(1.50)
53
(2.09)
20.5
(.81)
21
(.83)
25
(.98)
19
(.75)
.8
(.03)
10
(.39)
240.1-M12x1.25-A
Download the CAD
M12 x 1.25
240.1-M16x1.5-A
Download the CAD
M16 x 2.0
65
(2.56)
9
(.35)
12.5
(.49)
22.5
(.89)
45
(1.77)
64
(2.52)
23
(.91)
25
(.98)
30
(1.18)
24
(.94)
1
(.04)
18
(.71)
240.1-M16-A
Download the CAD
M16 x 1.5
240.1-M20-A
Download the CAD
M20 x 2.5
80
(3.15)
11
(.43)
17
(.67)
28
(1.10)
56
(2.20)
74
(2.91)
26
(1.02)
29
(1.14)
35
(1.38)
30
(1.18)
1
(.04)
30
(1.18)
240.1-M20x1.5-A
Download the CAD
M20 x 1.5
   
Type B - With Female Thread

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
d2
d3
e~
k1
k2
k3
l1~
l2
l3
min.
A/F
X max. shaft off-set
max pull- / push- load in kN
240.1-M6-B
Download the CAD
M6 x 1.0
42
(1.65)
5.5
(.22)
11
(.43)
7
(.28)
14
(.55)
28
(1.10)
30.5
(1.20)
11
(.43)
11
(.43)
10
(.39)
.6
(0.2)
2.5
(.10)
240.1-M8-B
Download the CAD
M8 x 1.25
48
(1.89)
6.5
(.26)
14.5
(.57)
8
(.31)
16
(.63)
32
(1.26)
35.5
(1.40)
13
(.51)
13.5
(.53)
13
(.51)
.7
(.03)
4.5
(.18)
240.1-M10-B
Download the CAD
M10 x 1.5
50
(1.97)
6.5
(.26)
19
(.75)
9
(.35)
17
(.67)
34
(1.34)
43
(1.69)
16
(.63)
15
(.59)
17
(.67)
.7
(.03)
6.5
(.26)
240.1-M10x1.25-B
Download the CAD
M10 x 1.25
240.1-M12-B
Download the CAD
M12 x 1.75
55
(2.17)
6.5
(.26)
21
(.83)
10
(.39)
19
(.75)
38
(1.50)
53
(2.09)
20.5
(.81)
17.5
(.69)
19
(.75)
.8
(.03)
10
(.39)
240.1-M12x1.25-B
Download the CAD
M12 x 1.25
240.1-M16x1.5-B
Download the CAD
M16 x 2.0
65
(2.56)
9
(.35)
27
(1.06)
12.5
(.49)
22.5
(.89)
45
(1.77)
64
(2.52)
23
(.91)
22
(.87)
24
(.94)
1
(.04)
18
(.71)
240.1-M16-B
Download the CAD
M16 x 1.5
240.1-M20-B
Download the CAD
M20 x 2.5
80
(3.15)
11
(.43)
34
(1.34)
17
(.67)
28
(1.10)
56
(2.20)
74
(2.91)
26
(1.02)
25
(.98)
30
(1.18)
1
(.04)
30
(1.18)
240.1-M20x1.5-B
Download the CAD
M20 x 1.5