Metric Size,
Quick-Fit Couplings
With Angle- and Radial Off-Set Compensation

GN 240.2
GN 230
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Coupling: Steel, tempered, phosphated
Retaining ring (spring): Stainless steel, European Standard No. 1.4568

GN 240.2 Quick-Fit Couplings have been designed for the purpose of compensating a radial and angular off-set. They are axially freely adjustable via the set screw.
A typical application would be the axial link to a piston rod of a cylinder, operating any type of fixture or system.
The coupling is not designed for the transfer of torque.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
d2
e
l1~
l2
l3
l4
l5
min.
l6
A/F
A/F2
A/F3
X max. shaft off-set
max pull- / push- load in kN
240.2-M6
Download the CAD
M6 x 1.0
9.5
(.37)
24.5
(.96)
52
(2.05)
29
(1.14)
18.5
(.73)
14
(.55)
13
(.51)
9.5
(.37)
22
(.87)
8
(.31)
5
(.20)
.6
(0.2)
2.5
(.10)
240.2-M8
Download the CAD
M8 x 1.25
15
(.59)
30
(1.18)
63
(2.48)
33
(1.30)
23.5
(.93)
18
(.71)
16
(.63)
11.5
(.45)
27
(1.06)
13
(.51)
7
(.28)
.7
(.03)
4.5
(.18)
240.2-M10
Download the CAD
M10 x 1.5
21
(.83)
44
(1.73)
81
(3.19)
43
(1.69)
30.5
(1.20)
22
(.87)
24
(.94)
16
(.63)
41
(1.61)
18
(.71)
12
(.47)
.7
(.03)
6.5
(.26)
240.2-M10x1.25
Download the CAD
M10 x 1.25
240.2-M12
Download the CAD
M12 x 1.75
21
(.83)
44
(1.73)
85
(3.35)
43
(1.69)
34.5
(1.36)
26
(1.02)
24
(.94)
16
(.63)
41
(1.61)
18
(.71)
12
(.47)
.8
(.03)
10
(.39)
240.2-M12x1.25
Download the CAD
M12 x 1.25
240.2-M16x1.5
Download the CAD
M16 x 2.0
32
(1.26)
60
(2.36)
121
(4.76)
62
(2.44)
45
(1.77)
34
(1.34)
34
(1.34)
26
(1.02)
55
(2.17)
37
(1.46)
18
(.71)
1
(.04)
18
(.71)
240.2-M16
Download the CAD
M16 x 1.5
240.2-M20
Download the CAD
M20 x 2.5
32
(1.26)
60
(2.36)
129
(5.08)
62
(2.44)
53
(2.09)
42
(1.65)
34
(1.34)
26
(1.02)
55
(2.17)
37
(1.46)
18
(.71)
1
(.04)
30
(1.18)
240.2-M20x1.5
Download the CAD
M20 x 1.5