Inch Size, Stainless Steel
Fork Heads (Yokes)
Plain Fork Type
GN 71752
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Fork body: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)

Shipping

GN 71752 fork heads are mainly used with pneumatic or hydraulic cylinders.
For steel version see GN 71752.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
Standard Thread Type

Dimensions in:

inches
(millimeters)

Part Number d1
+0.024/-0
tol.
l1 d2
Thread
a b d3 l2 l3 l4
71752-5/16-16-5/16N
Download the CAD
.313
(8)
.63
(16)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.26
(32)
1.65
(42)
47
(12)
71752-5/16-32-5/16N
Download the CAD
.313
(8)
1.26
(32)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.89
(48)
2.28
(58)

47
(12)

Left Hand Thread Type

Dimensions in:

millimeters
(inches)

Part Number d1
+0.024/-0
tol.
l1 d2
Thread
a b d3 l2 l3 l4
71752-5/16-16-5/16-LN
Download the CAD
.313
(8)
.63
(16)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.26
(32)
1.65
(42)
47
(12)
71752-5/16-32-5/16-LN
Download the CAD
.313
(8)
1.26
(32)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.89
(48)
2.28
(58)

47
(12)