Metric Size, Stainless Steel
Joint Pieces

GN 752-NI



RoHS Compliant
 
Specification
Information

Body: Stainless steel, European Standard No. 1.4305 (American Standard series 303), matte, shot-blasted finish

Shipping

Designed to be used in combination with fork heads DIN 71752 respectively fork joints GN 751.


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
H9 tol.
d2
d3
d4
r
s
-0.2 min.
tol.
l
t
min.
w
min.
6
(.24)
M6 x 1.0
10
(.39)
14
(.55)
8.5
(.33)
6
(.24)
22
(.87)
12
(.47)
218°
8
(.31)
M8 x 1.25
14
(.55)
18
(.71)
12
(.47)
8
(.31)
29
(1.14)
16
(.63)
218°
10
(.39)
M10 x 1.5
18
(.71)
23
(.91)
14
(.55)
10
(.39)
35
(1.38)
20
(.79)
212°
12
(.47)
M12 x 1.75
20
(.79)
27
(1.06)
17
(.67)
12
(.47)
43
(1.69)
24
(.94)
216°

14NLZO
Download the CAD

14
(.55)

M14 x 2.0

24
(.94)

30
(1.18)

19
(.75)

14
(.55)

50
(1.97)

28
(1.10)

214°
16
(.63)
M16 x 2.0
26
(1.02)
36
(1.42)
22
(.87)
16
(.63)
56
(2.20)

32
(1.26)

216°