Metric Size, Steel
Joint Pieces

GN 752


RoHS Compliant
 
Specification
Information

Body: Steel, zinc-plated, blue passivated, tensile strength 500N/mm2

Shipping

Designed to be used in combination with fork heads DIN 71752 and fork joints GN 751.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
H9 tol.
d2
d3
d4
r
s
-0.2 min.
tol.
l
t
min.
w
min.
6
(.24)
M6 x 1.0
10
(.39)
14
(.55)
8.5
(.33)
6
(.24)
22
(.87)
12
(.47)
218°
8
(.31)
M8 x 1.25
14
(.55)
18
(.71)
12
(.47)
8
(.31)
29
(1.14)
16
(.63)
218°
10
(.39)
M10 x 1.5
18
(.71)
23
(.91)
14
(.55)
10
(.39)
35
(1.38)
20
(.79)
212°
12
(.47)
M12 x 1.75
20
(.79)
27
(1.06)
17
(.67)
12
(.47)
43
(1.69)
24
(.94)
216°

14NLZ4
Download the CAD

14
(.55)

M14 x 2.0

24
(.94)

30
(1.18)

19
(.75)

14
(.55)

50
(1.97)

28
(1.10)

214°
16
(.63)
M16 x 2.0
26
(1.02)
36
(1.42)
22
(.87)
16
(.63)
56
(2.20)

32
(1.26)

216°