Metric Size, Steel
Axial Ball Joints

GN 782

GN 782

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Steel, zinc-plated, blue passivated 
Ball sockets: Steel

The clamping nut of GN 782 axial ball joints can be set to give a required thrust on the Belleville spring washers in order to increase the resistance to the ball movement.
Meanwhile, the Belleville spring washers act as safety washers for the screws.
Once the maximum thrust to the Belleville spring washers is achieved, the ball arm is firmly immobilized in position over the clamping nut and screw.
An excellent choice for mounting sensors requiring exact positioning or frequent adjustments of varied positions.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type KS-1, Ball with Male Thread, Mounting Socket with Female Thread

Dimensions in:

millimeters
(inches)

Part Number d1 d2
d3 d4 l1 l2 l3 l5 l6 A/F1 A/F2 Recom- mended tightening torque in Nm~
782-M6-KS-1
Download the CAD
M6 x 1.0 M6 x 1.0 17
(.67)
8.5
(.33)
10
(.39)
8
(.31)
11
(.43)
25
(.98)
16.8
(.27)
15
(.59)
7
(.28)
15
8NBX6
Download the CAD
M 8  x 1.25 M 8  x 1.25 19
(.75)
11
(.43)
12
(.47)
10
(.39)
12.5
(.49)
29.5
(1.16)
19.5
(.77)
17
(.67)
9
(.35)
20
10NBX6
Download the CAD
M 10 x 1.5 M 10 x 1.5 21
(.83)
13
(.51)
15
(.59)
12
(.47)
14
(.55)
33.5
(1.32)
23.5
(.93)
19
(.75)
11
(.43)
35
782-M12-KS-1
Download the CAD
M12 x 1.75
M12 x 1.75
28
(1.10)
16
(.63)
18
(.71)
15
(.59)
20
(.79)
44
(1.73)
27.7
(1.09)
25
(.98)
14
(.55)
45
Type KS-2, Ball with Male Thread, Mounting Socket with Male Thread

Dimensions in:

millimeters
(inches)

Part Number d1 d2
d3 d4 l1 l3 l5 l6 A/F1 A/F2 Recom- mended tightening torque in Nm~
782-M6-KS-2
Download the CAD
M6 x 1.0 M6 x 1.0 17
(.67)
8.5
(.33)
10
(.39)
11
(.43)
25
(.98)
16.8
(.27)
15
(.59)
7
(.28)
15
8NBX7
Download the CAD
M 8  x 1.25 M 8  x 1.25 19
(.75)
11
(.43)
12
(.47)
12.5
(.49)
29.5
(1.16)
19.5
(.77)
17
(.67)
9
(.35)
20
10NBX7
Download the CAD
M 10 x 1.5 M 10 x 1.5 21
(.83)
13
(.51)
15
(.59)
14
(.55)
33.5
(1.32)
23.5
(.93)
19
(.75)
11
(.43)
35
782-M12-KS-2
Download the CAD
M12 x 1.75
M12 x 1.75
28
(1.10)
16
(.63)
18
(.71)
20
(.79)
44
(1.73)
27.7
(1.09)
25
(.98)
14
(.55)
45
Type KI-1, Ball with Female Thread, Mounting Socket with Female Thread

Dimensions in:

millimeters
(inches)

Part Number d1 d2
d3 d4 l2 l4 l5 l6 A/F1 A/F2 Recom- mended tightening torque in Nm~
782-M6-KI-1
Download the CAD
M6 x 1.0 M6 x 1.0 17
(.67)
8.5
(.33)
8
(.31)
20
(.79)
25
(.98)
16.8
(.27)
15
(.59)
7
(.28)
15
8NBX8
Download the CAD
M 8  x 1.25 M 8  x 1.25 19
(.75)
11
(.43)
10
(.39)
23
(.91)
29.5
(1.16)
19.5
(.77)
17
(.67)
9
(.35)
20
10NBX8
Download the CAD
M 10 x 1.5 M 10 x 1.5 21
(.83)
13
(.51)
12
(.47)
26
(1.02)
33.5
(1.32)
23.5
(.93)
19
(.75)
11
(.43)
35
782-M12-KI-1
Download the CAD
M12 x 1.75
M12 x 1.75
28
(1.10)
16
(.63)
15
(.59)
34
(1.34)
44
(1.73)
27.7
(1.09)
25
(.98)
14
(.55)
45
Type KI-2, Ball with Female Thread, Mounting Socket with Male Thread

Dimensions in:

millimeters
(inches)

Part Number d1 d2
d3 d4 l1 l2 l4 l5 l6 l7 A/F1 A/F2 Recom- mended tightening torque in Nm~
782-M6-KI-2
Download the CAD
M6 x 1.0 M6 x 1.0 17
(.67)
8.5
(.33)
10
(.39)
8
(.31)
20
(.79)
25
(.98)
16.8
(.27)
16
(.63)
15
(.59)
7
(.28)
15
8NBX9
Download the CAD
M 8  x 1.25 M 8  x 1.25 19
(.75)
11
(.43)
12
(.47)
10
(.39)
23
(.91)
29.5
(1.16)
19.5
(.77)
18
(.71)
17
(.67)
9
(.35)
20
10NBX9
Download the CAD
M 10 x 1.5 M 10 x 1.5 21
(.83)
13
(.51)
15
(.59)
12
(.47)
26
(1.02)
33.5
(1.32)
23.5
(.93)
20
(.79)
19
(.75)
11
(.43)
35
782-M12-KI-2
Download the CAD
M12 x 1.75
M12 x 1.75
28
(1.10)
16
(.63)
14
(.55)
15
(.59)
34
(1.34)
44
(1.73)
27.7
(1.09)
28
(1.10)
25
(.98)
14
(.55)
45