Metric Size, Stainless Steel
Mounting Flanges
for GN 784 Mounting Clamps with Swivel Ball Joint

GN 784.1

GN 784.1

RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Mounting flange: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Countersunk screw: DIN 7991, stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Half-length tapered groove pin: DIN 8745, stainless steel, European Standard No. 1.4301 (American Standard Series 304)

GN 784.1 mounting flanges are assembled from below onto GN 784 mounting clamps with swivel ball joints. A half-length tapered groove pin prevents any rotation.
The flange enables the mounting clamp with swivel ball joint to be mounted on the upper surface. The d2 section with the three d3 drill holes is configured so that standard screws with washers can be used.
The half-length tapered groove pin is mounted on the flange. The countersunk screw is included separately.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d0
GN 784 Swivel ball joint Ø
d1 d2 d3 d4 d5 h1 h2 m s
784-42-MT
Download the CAD
23
(.91)
42
(1.65)
32.5
(1.28)
4.5
(.18)
M5 x .8 2
(.08)
6
(.24)
8.5
(.33)
7
(.28)
2.5
(.10)
784-49-MT
Download the CAD
31
(1.22)
49
(1.93)
40
(1.57)
4.5
(.18)
M6 x 1.0
3
(.12)
6
(.24)
10.5
(41)
9
(.35)
3
(.12)
784-60-MT
Download the CAD
39
(1.54)
60
(2.36)
50
(1.97)
5.5
(.22)
M8 x 1.25
4
(.16)
10
(.39)
14.6
(.57)
12
(.47)
4
(.16)
784-70-MT
Download the CAD
49
(1.93)
70
(2.76)
60
(2.36)
5.5
(.22)
M8 x 1.25
4
(.16)
10
(.39)
14.6
(.57)
16
(.63)
4
(.16)