Metric Size, Neoprene Rubber or Elastomer Plastic
Cover Boots for Universal Joints
GN 808.1
wo
GN 230

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Single joint boot: CR (neoprene) rubber, black
Double joint boot: Smooth PVC elastomer plastic, black

GN 808.1 cover boots provide universal joints protection against dirt, dust and other debris.
They can also be filled with grease, which gives long term lubrication for friction bearings.
The cover boots are secured at each end with two cable ties, supplied but not assembled.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Single Joint Boot Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Joint Ø
d2
d3
l1
16WZBA
Download the CAD
16
(.63)
15
(.59)
28
(1.10)
34
(1.34)
22WZBA
Download the CAD
22
(.87)
20.5
(.81)
40
(1.57)
45
(1.77)
25WZBA
Download the CAD
25
(.98)
24.5
(.96)
48
(1.89)
50
(1.97)
28WZBA
Download the CAD
28
(1.10)
27.5
(1.08)
52
(2.05)
56
(2.20)
32WZBA
Download the CAD
32
(1.26)
30.5
(1.20)
56
(2.20)
65
(2.56)
36WZBA
Download the CAD
36
(1.42)
35.5
(1.40)
66
(2.60)
72
(2.83)
42WZBA
Download the CAD
42
(1.65)
40
(1.57)
75
(2.95)
82
(3.29)
45WZBA
Download the CAD
45
(1.77)
45
(1.77)
84
(3.31)
95
(3.74)
50WZBA
Download the CAD
50
(1.97)
50
(1.97)
92
(3.62)
108
(4.25)
58WZBA
Download the CAD
58
(2.28)
56
(2.20)
100
(3.94)
122
(4.80)
   
Double Joint Boot Table

Dimensions in:

millimeters
(inches)

Part Number
d1
Joint Ø
d4
d5
l2
16WZBB
Download the CAD
16
(.63)
16
(.63)
35
(1.38)
55
(2.16)
22WZBB
Download the CAD
22
(.87)
20
(.79)
36
(1.42)
65
(2.56)
25WZBB
Download the CAD
25
(.98)
24
(.94)
44
(1.73)
70
(2.76)
28WZBB
Download the CAD
28
(1.10)
28
(1.10)
51
(2.01)
80
(3.15)
32WZBB
Download the CAD
32
(1.26)
32
(1.26)
62
(2.44)
90
(3.54)
42WZBB
Download the CAD
42
(1.65)
40
(1.57)
73
(2.87)
120
(4.72)
50WZBB
Download the CAD
50
(1.97)
50
(1.97)
90
(3.54)
155
(6.10)