Metric Size, Steel
Universal Joints
Single or Double Jointed Versions

GN 9080


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Steel, black oxide finish, unhardened  

Call our sales staff for pricing and delivery on your modification requirements.
Shipping

GN 9080 universal joints are a simple and very competitively priced alternative.  
They are recommended to be used for applications with very low revolutions only. Typical applications include all types of manual operations.  
Inch size bores larger than listed available upon request.

See our technical section for bore, keyway (DIN 6885/1 JS9) and square details.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Single Joint Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
(H8) Bore
l1 l3 t
min.
max.
torque
[Nm]
8MXE0
Download the CAD
13
(.51)
B 8  42
(1.65)
21
(.83)
12
(.47)
2
10MXE1
Download the CAD
16
(.63)
B 10  52
(2.05)
26
(1.02)
15
(.59)
3
12MXE2
Download the CAD
20
(.79)
B 12  62
(2.44)
31
(1.22)
18
(.71)
6
16MXE3
Download the CAD
25
(.98)
B 16  74
(2.91)
37
(1.46)
22
(.87)
12
20MXE4
Download the CAD
32
(1.26)
B 20  86
(3.39)
43
(1.69)

25
(.98)

24
Double Joint Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
(H8) Bore
l2 l3 l4 t
min.
max.
torque
[Nm]
8MXE5
Download the CAD
13
(.51)
B 8  60
(2.36)
21
(.83)
18
(.71)
12
(.47)
2
10MXE6
Download the CAD
16
(.63)
B 10  74
(2.91)
26
(1.02)
22
(.87)
15
(.59)
3
12MXE7
Download the CAD
20
(.79)
B 12  88
(3.46)
31
(1.22)
26
(1.02)
18
(.71)
6
16MXE8
Download the CAD
25
(.98)
B 16  104
(4.09)
37
(1.46)
30
(1.18)
22
(.87)
12
20MXE9
Download the CAD
32
(1.26)
B 20  124
(4.88)

43
(1.69)

38
(1.50)
25
(.98)
24