Metric Size,
Bearing Lock Washers
MB
TLT
RoHS Compliant

TLT
TLT
Specification
Information
Toothed lock washer: Spring steel, plain finish, DIN 5406

Mainly utilized with KM Bearing Lock Nuts to secure bearings onto a shaft.
Additional sizes available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d
D
D2
e
f
s
b
Use with
Nut
10
(.39)
21
(.83)
13.5
(.53)
3
(.12)
8.5
(.33)
1
(.04)
3
(.12)
KM-0
12
(.47)
25
(.98)
17
(.67)
3
(.12)
10.5
(.41)
1
(.04)
3
(.12)
KM-1
15
(.59)
28
(1.10)
21
(.83)
4
(.16)
13.5
(.53)
1
(.04)
4
(.16)
KM-2
17
(.67)
32
(1.26)
24
(.94)
4
(.16)
15.5
(.61)
1
(.04)
4
(.16)
KM-3
20
(.79)
36
(1.42)
26
(1.02)
4
(.16)
18.5
(.73)
1
(.04)
4
(.16)
KM-4
25
(.98)
42
(1.65)
32
(1.26)
5
(.20)
23
(.91)
1.25
(.05)
5
(.20)
KM-5
30
(1.18)
49
(1.93)
38
(1.50)
5
(.20)
27.5
(1.08)
1.25
(.05)
5
(.20)
KM-6
35
(.1.38)
57
(2.24)
44
(1.73)
6
(.24)
32.5
(1.28)
1.25
(.05)
5
(.20)
KM-7
40
(1.57)
62
(2.44)
50
(1.97)
6
(.24)
37.5
(1.48)
1.25
(.05)
6
(.24)
KM-8
45
(1.77)
69
(2.72)
56
(2.20)
6
(.24)
42.5
(1.67)
1.25
(.05)
6
(.24)
KM-9
50
(1.97)
74
(2.91)
61
(2.40)
6
(.24)
47.5
(1.87)
1.25
(.05)
6
(.24 )
KM-10