Inch Size
Self-Lubricating Rod End Bearings
Tapped Type

WN 648

 


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Low carbon steel, zinc-plated
Thread: Inch, right or left hand 
Outer race/bushing: sintered bronze, oil impregnated, self-lubricating
Ball socket: Low carbon, zinc plated steel, case hardened

Shipping

Rod ends are used in controlling and linking mechanisms in all types of machines. Suitable for high load, low speed applications with hanging angles, requiring linear, rotational or oscillatory motions.  
The external ring is made of a special oil impregnated bronze material which makes these rod ends self-lubricating, maintenance-free, and guaranteed lowest friction. In addition, these joints have less increase of clearance after longer operating hours than rod ends with PTFE-surface outer races, and therefore higher life expectancy.
Operating temperature: -35°C (-30°F) to 150°C (300°F).

See our technical section for inch bore tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
CAD COMING SOON

Dimensions in:

inches
(millimeters)

Part Number
d1 Bore
d2
Thread
d3
d4
d5
Ball-Ø
d6
A/F
h1
h2
l1
l2
t1
min.
Max.
Tilting
Angle

Ultimate (Radial) Static Load Rating (lbs.)

Right Hand
Thread
Left Hand
Thread
.190
(4.8)
10-32
.75
(19)
.30
(8)
.43
(11)
.41
(11)
.31
(8)
.25
(6)
.31
(8)
1.06
(27)
1.44
(36)
.56
(14)
13°
1,800
.250
(6.4)
1/4-28 
.75
(19)
.35
(9)
.51
(13)
.47
(12)
.38
(10)
28
(7)

.38
(10)

1.31
(33)
1.69
(43)
.75
(19)
13°
2,300
.313
(7.9)
5/16-24

.88
(22)

.44
(11)
.62
(16)
.50
(13)
.44
(11)
.34
(9)
.44
(11)
1.38
(35)
1.81
(46)
.75
(19)
13°
2,900
.375
(9.5)
3/8-24
1.00
(26)
.51
(13)
.71
(18)
.69
(18)
.56
(14)
.41
(10)
.50
(13)
1.63
(42)
2.13
(54)
.94
(24)
13°
4,300
.438
(11.1)
7/16-20
1.13
(29)
.58
(15)
.80
(20)
.75
(19)
.63
(16)
.44
(11)
.56
(14)
1.81
(46)
2.37
(60)
1.06
(27)
13°
5,350
.500
(12.7)
1/2-20
1.31
(33)
.69
(17)
.93
(24)
.88
(22)
.75
(19)
.50
(13)
.63
(16)
2.13
(54)
2.78
(70)
1.19
(30)
15°
8,400
.625
(15.8)
5/8-18
1.50
(38)
.80
(20)
1.10
(28)
1.00
(26)
.88
(22)
.56
(14)
.75
(19)
2.50
(64)
3.25
(82)
1.50
(38)
15°
9,550
.750
(19.1)
3/4-16

1.75
(45)

1.01
(26)
1.34
(34)
1.13
(29)
1.00
(26)
.69
(18)
.88
(22)
2.88
(73)
3.75
(95)
1.75
(44)
14°
10,500