Inch Size, Steel
Fork Heads (Yokes)
With Snap-on Spring Pin

WN 751

 


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Fork body: Steel, zinc-plated, blue passivated finish  
Fork head: According to DIN 71752
Snap-on spring pin: Steel, zinc-plated

Shipping

WN 751 fork heads are mainly used with pneumatic or hydraulic cylinders.  
WN 751 fork joints consist of a fork pin with snap-on spring pin.  

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Standard Thread Type

Dimensions in:

inches
(millimeters)

Part Number d1
+0.024/-0
tol.
l1 d2
Thread
a b d3 l2 l3 l4
751-B1/4-12-1/4X28-B
Download the CAD
.250
(6)
.47
(12)
1/4-28 .50
(13)
.25
(6)
.39
(10)
.94
(24)
1.22
(31)
.35
(9)
751-B1/4-24-1/4X28-B
Download the CAD
.250
(6)
.95
(24)
1/4-28 .50
(13)
.25
(6)
.39
(10)
1.42
(36)
1.69
(43)
.35
(9)
751-B5/16-16-5/16X24-B
Download the CAD
.313
(8)
.63
(16)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.26
(32)
1.65
(42)
.47
(12)
751-B5/16-32-5/16X24-B
Download the CAD
.313
(8)
1.26
(32)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.89
(48)
2.28
(58)

.47
(12)

751-B3/8-20-3/8X24-B
Download the CAD
.375
(10)
.79
(20)
3/8-24 .75
(19)
.38
(10)
.71
(18)
1.57
(40)
2.05
(52)
.59
(15)
751-B3/8-40-3/8X24-B
Download the CAD
.375
(10)
1.58
(40)
3/8-24 .75
(19)
.38
(10)
.71
(18)
2.36
(60)
2.83
(72)
.59
(15)
751-B1/2-28-1/2X20-B
Download the CAD
.500
(13)
1.10
(28)
1/2-20 1.00
(25)
.50
(13)
.95
(24)
2.20
(56)
2.83
(72)
.89
(23)
751-B1/2-56-1/2X20-B
Download the CAD
.500
(13)
2.20
(56)
1/2-20 1.00
(25)
.50
(13)
.95
(24)
3.31
(84)
101
(3.98)
.89
(23)
751-B5/8-32-5/8X18-B
Download the CAD
.625
(16)
1.26
(32)
5/8-18 1.25
(32)
.63
(16)
1.02
(26)
2.52
(64)
3.27
(83)
24
(.94)
Left Hand Thread Type

Dimensions in:

inches
(millimeters)

Part Number d1
+0.024/-0
tol.
l1 d2
Thread
a b d3 l2 l3 l4
751-B1/4-12-1/4X28L-B
Download the CAD
.250
(6)
.47
(12)
1/4-28 .50
(13)
.25
(6)
.39
(10)
.94
(24)
1.22
(31)
.35
(9)
751-B1/4-24-1/4X28L-B
Download the CAD
.250
(6)
.95
(24)
1/4-28 .50
(13)
.25
(6)
.39
(10)
1.42
(36)
1.69
(43)
.35
(9)
751-B5/16-16-5/16X24L-B
Download the CAD
.313
(8)
.63
(16)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.26
(32)
1.65
(42)
.47
(12)
751-B5/16-32-5/16X24L-B
Download the CAD
.313
(8)
1.26
(32)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.89
(48)
2.28
(58)

.47
(12)

751-B3/8-20-3/8X24L-B
Download the CAD
.375
(10)
.79
(20)
3/8-24 .75
(19)
.38
(10)
.71
(18)
1.57
(40)
2.05
(52)
.59
(15)
751-B3/8-40-3/8X24L-B
Download the CAD
.375
(10)
1.58
(40)
3/8-24 .75
(19)
.38
(10)
.71
(18)
2.36
(60)
2.83
(72)
.59
(15)
751-B1/2-28-1/2X20L-B
Download the CAD
.500
(13)
1.10
(28)
1/2-20 1.00
(25)
.50
(13)
.95
(24)
2.20
(56)
2.83
(72)
.89
(23)
751-B1/2-56-1/2X20L-B
Download the CAD
.500
(13)
2.20
(56)
1/2-20 1.00
(25)
.50
(13)
.95
(24)
3.31
(84)
101
(3.98)
.89
(23)
751-B5/8-32-5/8X18L-B
Download the CAD
.625
(16)
1.26
(32)
5/8-18 1.25
(32)
.63
(16)
1.02
(26)
2.52
(64)
3.27
(83)
24
(.94)