Inch Size, Stainless Steel
Fork Heads (Yokes)
With Retaining Ring

WN 751

 

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Fork body and pin: Stainless steel, European Standard No. 1.4305 (American standard 303 series)
Fork pin retaining ring: Spring sheet metal, hardened and tempered, zinc-plated and blue passivated

Shipping

WN 751 fork heads are mainly used with pneumatic or hydraulic cylinders.  
WN 751 fork joints consist of a fork head with retaining ring.

See our technical section for H8 / h9 pin diameter tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Standard Thread Type

Dimensions in:

inches
(millimeters)

Part Number d1
+0.024/-0
tol.
l1 d2
Thread
a b d3 l2 l3 l4
751-B5/16-16-5/16X24-A-NI
Download the CAD
.313
(8)
.63
(16)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.26
(32)
1.65
(42)
47
(12)
751-B5/16-32-5/16X24-A-NI
Download the CAD
.313
(8)
1.26
(32)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.89
(48)
2.28
(58)

47
(12)

 
Left Hand Thread Type

Dimensions in:

inches
(millimeters)

Part Number d1
+0.024/-0
tol.
l1 d2
Thread
a b d3 l2 l3 l4
751-B5/16-16-5/16X24L-A-NI
Download the CAD
.313
(8)
.63
(16)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.26
(32)
1.65
(42)
47
(12)
751-B5/16-32-5/16X16L-A-NI
Download the CAD
.313
(8)
1.26
(32)
5/16-24 .63
(16)
.31
(8)
.55
(14)
1.89
(48)
2.28
(58)

47
(12)