Metric Size,
Heavy Duty Wheels with Softhane® Polyurethane Tread

ALST

hthp


RoHS Compliant
Specification
Tread: "Blickle Softhane" (Special Polyurethane) tread
75 ° Shore A hardness
Very strong chemical bond to the wheel center
Color--green
Wheel center: Aluminum die-cast, with ball bearings
Information
Load capacity range 300-800 kg.
Very high operational comfort because of particularly thick, elastic tread. Especially suited for high load capacities and low profile mounting. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
Load capacity is based on manual operation.

.
**For more information, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Clamping Length Axel Bore
Type of
Bearing
Load Capacity (kg)
15KBAD
Download the CAD
ALST 100/15K 100
(3.94)
40
(1.57)
40
(1.57)
15
(.59)
Ball 300
15KBAE
Download the CAD
ALST 125/15K 125
(4.92)
40
(1.57)
45
(1.77)
15
(.59)
Ball 350
20KBAF
Download the CAD
ALST 160/20K 160
(6.30)
50
(1.97)
60
(2.36)
20
(.79)
Ball 550
20KBAG
Download the CAD
ALST 200/20K 200
(7.87)
50
(1.97)
60
(2.36)
20
(.79)
Ball 700
20KBAH
Download the CAD
ALST 250/20K 250
(9.84)
50
(1.97)
60
(2.36)
20
(.79)
Ball 800
25KBAH
Download the CAD
ALST 250/25K 250
(9.84)
50
(1.97)
60
(2.36)
25
(.98)
Ball 800