Metric Size,
Heavy Duty Double Flanged Wheels

 

DSPK
wo
dspkp

RoHS Compliant
Specification
Forged tempered steel, surface lightly oiled
Flanges and V-shaped tread (for angular steel) machined and deburred
Information
Load capacity range 300-1,000 kg.
High compression and wear resistance. Extremely high static and dynamic loading capabilities are possible. Oil resistant, maintenance-free, high resistance to abrasion and to debris.
Load capacity is based on manual operation.


**For more information, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Wheel Width Recess Width Axel Bore Hub Length Type of Bearing Load Capacity (kg) Unit Weight (kg)
100KNA1
Download the CAD
DSPK 100K 100
(3.94)
24
(.94)
18
(.71)
15
(.59)
24
(.94)
Ball 300 .9
101KNA1
Download the CAD
DSPK 101K* 100
(3.94)
40
(1.57)
20
(.79)
15
(.59)
40
(1.57)
Ball 600 1.5
120KNA1
Download the CAD
DSPK 120K 120
(4.72)
33
(1.30)
25
(.98)
20
(.79)
33
(1.30)
Ball 600 1.7
125KNA1
Download the CAD
DSPK 125K* 125
(4.92)
50
(1.97)
25
(.98)
20
(.79)
50
(1.97)
Ball 1200 3.1
150KNA1
Download the CAD
DSPK 150K 150
(5.91)
33
(1.30)
25
(.98)
20
(.79)
33
(1.30)
Ball 800 2.7
200KNA1
Download the CAD
DSPK 200K 200
(7.87)
33
(1.30)
25
(.98)
20
(.79)
33
(1.30)
Ball 1000 4.2

 *Wheels with a wide tread can also be used in applications that require wheels to be off of rail tracks (on the ground).