Metric Size,
Heavy Duty Wheels with Extrathane® Polyurethane Tread

GTH

hthp


RoHS Compliant
Specification
Tread: "Blickle Extrathane®" (Special Polyurethane) tread
92° Shore A hardness
Color--light brown
Very strong chemical bond to the wheel center
Wheel center: Gray cast iron, with ball bearings
Grease fitting for wheel diameters of 150 mm or larger
Lacquered, color--silver
Information
Load capacity range 350-2700 kg.
Elastic tread. Especially suited for high load capacities. Low rolling resistance. Resistant to abrasion, cuts and tears. Non marking, non-staining, floor saving. Low noise operation.
Load capacity is based on manual operation.


**For more information, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Hub Length Axel Bore
Type of
Bearing
Load Capacity (kg)
15KQG7
Download the CAD
GTH 100/15K 100
(3.94)
40
(1.57)
40
(1.57)
15
(.59)
Ball 350
20KQG0
Download the CAD
GTH 101/20K 100
(3.94)
50
(1.97)
60
(2.36)
20
(.79)
Ball 450
15KQG8
Download the CAD
GTH 125/15K 125
(4.92)
40
(1.57)
45
(1.77)
15
(.59)
Ball 450
20KQG9
Download the CAD
GTH 127/20K 125
(4.92)
50
(1.97)
60
(2.36)
20
(.79)
Ball 550
20KQH1
Download the CAD
GTH 150/20K 150
(5.91)
50
(1.97)
60
(2.36)
20
(.79)
Ball 700
20KQH2
Download the CAD
GTH 160/20K 160
(6.30)
50
(1.97)
60
(2.36)
20
(.79)
Ball 750
25YQH2
Download the CAD
GTH 160/25K 160
(6.30)
50
(1.97)
60
(2.36)
25
(.98)
Ball 750
20KQH3
Download the CAD
GTH 175/20K 175
(6.89)
50
(1.97)
60
(2.36)
20
(.79)
Ball 800
25YQH3
Download the CAD
GTH 175/25K 175
(6.89)
50
(1.97)
60
(2.36)
25
(.98)
Ball 800
25YQH4
Download the CAD
GTH 177/25K 175
(6.89)
80
(3.15)
80
(3.15)
25
(.98)
Ball 1200
20KQH5
Download the CAD
GTH 200/20K 200
(7.87)
50
(1.97)
60
(2.36)
20
(.79)
Ball 1000
25YQH5
Download the CAD
GTH 200/25K 200
(7.87)
50
(1.97)
60
(2.36)
25
(.98)
Ball 1000
25YQH6
Download the CAD
GTH 202/25K 200
(7.87)
80
(3.15)
90
(2.54)
25
(.98)
Ball 1400
30KQH6
Download the CAD
GTH 202/30K 200
(7.87)
80
(3.15)
90
(2.54)
30
(1.18)
Ball 1400
35KQH6
Download the CAD
GTH 202/35K 200
(7.87)
80
(3.15)
90
(2.54)
35
(1.38)
Ball 1400
25KQ10
Download the CAD
GTH 251/25K 200
(7.87)
50
(1.97)
60
(2.36)
25
(.98)
Ball 1100
25YQH7
Download the CAD
GTH 250/25K 250
(9.84)
60
(2.36)
70
(2.76)
25
(.98)
Ball 1350
30KQH7
Download the CAD
GTH 250/30K 250
(9.84)
60
(2.36)
70
(2.76)
30
(1.18)
Ball 1350
25YQH8
Download the CAD
GTH 252/25K 250
(9.84)
80
(3.15)
90
(2.54)
25
(.98)
Ball 1800
30KQH8
Download the CAD
GTH 252/30K 250
(9.84)
80
(3.15)
90
(2.54)
30
(1.18)
Ball 1800
40KQJ8
Download the CAD
GTH 254/40K 250
(9.84)
130
(5.12)
140
(5.51)
40
(1.57)
Ball 2700