Metric Size,
Nylon Pallet Truck Rollers

HPO
wo
hpop

RoHS Compliant
Specification
High quality nylon 6, injection molded
Color-natural white
Ball bearings
Information
Load capacity range 600-1,000 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosive resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.


**For more information, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Clamping Length Axel Bore Load Capacity (kg) Unit Weight (g)
665KNF1
Download the CAD
HPO 80x60.5/20-66.5K 80
(3.15)
60.5
(2.38)
66.5
(2.62)
20
(.79)
600 .42
76KNF2
Download the CAD
HPO 80x70/20-76K 80
(3.15)
70
(2.76)
76
(2.99)
20
(.79)
650 .45
80KNF3
Download the CAD
HPO 80x74/20-80K 80
(3.15)
74
(2.91)
80
(3.15)
20
(.79)
700 .44
54KNF4
Download the CAD
HPO 82x54/20-54K 82
(3.23)
54
(2.13)
54
(2.13)
20
(.79)
600 .37
60KNF5
Download the CAD
HPO 82x54/20-60K 82
(3.23)
54
(2.13)
60
(2.36)
20
(.79)
600 .39
72KNF6
Download the CAD
HPO 82x66/20-72K 82
(3.23)
66
(2.60)
72
(2.83)
20
(.79)
675 .44
74KNF7
Download the CAD
HPO 82x68/20-74K 82
(3.23)
68
(2.68)
74
(2.91)
20
(.79)
675 .44
70KNF8
Download the CAD
HPO 82x70/20-70K 82
(3.23)
70
(2.76)
70
(2.76)
20
(.79)
700 .44
785KNF9
Download the CAD
HPO 82x72.5/20-78.5K 82
(3.23)
72.5
(2.85)
78.5
(3.09)
20
(.79)
700 .46
85KNG1
Download the CAD
HPO 82x79/20-85K 82
(3.23)
79
(3.11)
85
(3.35)
20
(.79)
800 .48
80KNG2
Download the CAD
HPO 82x80/20-80K 82
(3.23)
80
(3.15)
80
(3.15)
20
(.79)
800 .47
84KNG3
Download the CAD
HPO 82x84/20-84K 82
(3.23)
84
(3.31)
84
(3.31)
20
(.79)
850 .48
97KNG4
Download the CAD
HPO 82x91/20-97K 82
(3.23)
91
(3.58)
97
(3.82)
20
(.79)
900 .52
100KNG5
Download the CAD
HPO 82x100/20-100K 82
(3.23)
100
(3.94)
100
(3.94)
20
(.79)
1000 .54
60KNG6
Download the CAD
HPO 85x60/17-60K 85
(3.35)
60
(2.36)
60
(2.36)
17
(.67)
650 .44