Metric Size,
Extrathane® Pallet Truck Rollers

HTH
hthp

RoHS Compliant
Specification
Tread: "Blickle Extrathane" (Special Polyurethane) tread
92° Shore A hardness
Very strong chemical bond to the wheel center
Color-amber
Wheel center: Tubular steel with ball bearings
Information
Load capacity range 400-900 kg.
Especially suited for high load capacities and low profile mounting. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
Load capacity is based on manual operation.

**For more information, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
  Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Clamping Length Axel Bore Load Capacity (kg) Unit Weight (kg)
40KNC1
Download the CAD
HTH 75x40/20-40K 75
(2.95)
40
(1.57)
40
(1.57)
20
(.79)
400 .65
62KNC2
Download the CAD
HTH 75x62/20-62K 75
(2.95)
62
(2.44)
62
(2.44)
20
(.79)
600 .91
95KNC3
Download the CAD
HTH 75x95/20-95K 75
(2.95)
95
(3.74)
95
(3.74)
20
(.79)
700 1.28
56KNC4
Download the CAD
HTH 80x56/20-56K 80
(3.15)
56
(2.20)
56
(2.20)
20
(.79)
500 .87
70KNC5
Download the CAD
HTH 80x70/20-70K 80
(3.15)
70
(2.76)
70
(2.76)
20
(.79)
600 1.03
55KNC6
Download the CAD
HTH 82x55/17-55K 82
(3.23)
55
(2.17)
55
(2.17)
17
(.67)
500 .86
60KNC7
Download the CAD
HTH 82x60/20-60K 82
(3.23)
60
(2.36)
60
(2.36)
20
(.79)
550 .96
60KNC8
Download the CAD
HTH 82x60/25-60K 82
(3.23)
60
(2.36)
60
(2.36)
25
(.98)
550 .92
70KNC9
Download the CAD
HTH 82x70/20-70K 82
(3.23)
70
(2.76)
70
(2.76)
20
(.79)
600 1.09
98KND1
Download the CAD
HTH 82x98/20-98K 82
(3.23)
98
(3.86)
98
(3.86)
20
(.79)
800 1.45
100KND2
Download the CAD
HTH 82x100/20-100K 82
(3.23)
100
(3.94)
100
(3.94)
20
(.79)
800 1.47
60KND3
Download the CAD
HTH 85x60/17-60K 85
(3.35)
60
(2.36)
60
(2.36)
17
(.67)
550 .75
60KND4
Download the CAD
HTH 85x60/20-60K 85
(3.35)
60
(2.36)
60
(2.36)
20
(.79)
550 .79
70KND5
Download the CAD
HTH 85x70/17-70K 85
(3.35)
70
(2.76)
70
(2.76)
17
(.67)
600 .85
70KND6
Download the CAD
HTH 85x70/20-70K 85
(3.35)
70
(2.76)
70
(2.76)
20
(.79)
600 .89
750KND7
Download the CAD
HTH 85x75/17-75K 85
(3.35)
75
(2.95)
75
(2.95)
17
(.67)
650 .90
750KND8
Download the CAD
HTH 85x75/20-75K 85
(3.35)
75
(2.95)
75
(2.95)
20
(.79)
650 .94
750KND9
Download the CAD
HTH 85x75/25-75K 85
(3.35)
75
(2.95)
75
(2.95)
25
(.98)
650 .90
80KNE1
Download the CAD
HTH 85x80/20-80K 85
(3.35)
80
(3.15)
80
(3.15)
20
(.79)
700 .99
80KNE2
Download the CAD
HTH 85x80/25-80K 85
(3.35)
80
(3.15)
80
(3.15)
25
(.98)
700 .94
90KNE3
Download the CAD
HTH 85x90/17-90K 85
(3.35)
90
(3.54)
90
(3.54)
17
(.67)
800 1.05
90KNE4
Download the CAD
HTH 85x90/20-90K 85
(3.35)
90
(3.54)
90
(3.54)
20
(.79)
800 1.08
100KNE5
Download the CAD
HTH 85x100/17-100K 85
(3.35)
100
(3.94)
100
(3.94)
17
(.67)
850 1.15
100KNE6
Download the CAD
HTH 85x100/20-100K 85
(3.35)
100
(3.94)
100
(3.94)
20
(.79)
850 1.18
100KNE7
Download the CAD
HTH 85x100/25-100K 85
(3.35)
100
(3.94)
100
(3.94)
25
(.98)
850 1.14
110YNE8
Download the CAD
HTH 85x110/25-100K 85
(3.35)
110
(4.33)
110
(4.33)
25
(.98)
900 1.24