|
| In This Section: |
|
|
|
Casters, Swivel Casters, Twin Wheel Casters, Custom Casters, Wheels, Pallet Truck Rollers
There are practically an infinite number of ways to use casters and wheels in machine construction. Consequently, we offer a huge line of these products to accommodate a vast number of different applications. Caster brackets are available in plastic, steel, and stainless steel. Wheel/treads are offered in wood, metal, rubber and a variety of types of plastic. Plate fittings or bolt fittings, single or twin wheel, swivel or fixed, solid or pneumatic options are available, as well as many wheel colors. Different casters offer features such as hygienic design, high heat resistance, high shock absorption, non-marking tires, and resistance to chemical corrosion. Meanwhile, of course, many sizes and load ratings are available.
We also offer wheels without brackets, pallet truck rollers, and custom made casters.
Special modifications available:
- studs
- threads |
Casters and wheels are also referred to as:
cart wheels, swivel head casters, castors, wood wheels, wood casters, trolley wheels, caster wheels, roller coaster wheels, lift truck wheels, and hand truck wheels |
|
Download a printable pdf of this section index page
More about our machining and packaging capacities
Read posts about casters on the J.W. Winco blog |