Metric Size,
Heavy Duty Black Rubber Wheel Swivel Casters
with Plate Mounting

L-ALEV
wo
l-alevp

RoHS Compliant
Specification
Bracket: Zinc plated steel stamping, with plate mounting
Swivel bracket with twin ball race in the swivel head
Heavy duty central king pin, swivel head sealed
Zinc plated steel wheel axle bolt
Wheel: Solid elastic black rubber tires
Aluminum die-cast rim with ball bearing
Type "K" & "K-3": Standard swivel caster
Type "K-ST" & "K-3-ST": Standard swivel with "Blickle stop-fix" total lock brake
(Non-trailing wheel and swivel bracket lock)
Information
Load capacity range 200-850 kg.
Low rolling resistance, corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series ALEV available upon request.
Individual wheels, series ALEV available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
125KBE5
Download the CAD
L-ALEV 125K
Plain
125
(4.92)
40
(1.57)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Ball 200 1.3
125KBE5/ST
Download the CAD
L-ALEV 125K-ST
Total Lock Brake
160KBE5
Download the CAD
L-ALEV 160K
Plain
160
(6.30)
50
(1.97)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Ball 350 2.7
160KBE5/ST
Download the CAD
L-ALEV 160K-ST
Total Lock Brake
180KBE5
Download the CAD
L-ALEV 180K
Plain
180
(7.09)
50
(1.97)
215
(8.46)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Ball 400 3.0
180KBE5/ST
Download the CAD
L-ALEV 180K-ST
Total Lock Brake
200KBE5
Download the CAD
L-ALEV 200K
Plain
200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Ball 400 3.2
200KBE5/ST
Download the CAD
L-ALEV 200K-ST
Total Lock Brake
250KBE5
Download the CAD
L-ALEV 250K-3
Plain
250
(9.84)
50
(1.97)
290
(11.42)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
77
(3.03)
Ball 550 4.2
250KBE5/ST
Download the CAD
L-ALEV 250K-3-ST
Total Lock Brake