Inch Size,
Pressed Aluminum Swivel and Fixed Casters
with Medium Duty Brackets

L-ALST / B-ALST
l-p_b-pp
RoHS Compliant

 
Specification
Bracket:

Zinc plated steel stamping with plate mounting
Swivel bracket has twin ball races in the swivel head
Swivel head sealed
Bolted wheel axle
Brake lever made of steel, zinc-plated, blue-passivated finish

Wheel: "Blickle Softhane®" (Special Polyurethane) tread
75 ° Shore A hardness, green color
Very strong chemical bond to the wheel center
Wheel center:   Aluminum die-cast, with ball bearings
Type "K": Standard caster with ball bearings
Type "K-FI": Standard swivel with "Blickle stop-fix" total lock brake and ball bearing
(Wheel and swivel bracket lock)
 

Information
Load capacity 400 lbs.
Special construction of bracket results in extremely low swivel head play and long service length.
Very high operational comfort because of particularly thick, elastic tread. Especially suited for high load capacities and low profile mounting. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
For individual wheels, see series ALST.

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series L-ALST

Dimensions in:

inches
(millimeters)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (lbs.)

L-ALST 100K-12
Ball

4.00
(102)
1.56
(40)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81 - 3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.44
(37)
Ball
400
L-ALST 100K-12-FI
Stop-Fix Brake
L-ALST 125K-12
Ball
5.00
(127)
1.56
(40)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81 - 3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.50
(38)
Ball
400
L-ALST 125K-12-FI
Stop-Fix Brake
 
 Fixed Caster, Series B-ALST

Dimensions in:

inches
(millimeters)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (lbs.)
B-ALST 100K-12
Ball
4.00
(102)
1.56
(40)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81 - 3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.44
(37)
Ball
400
B-ALST 125K-12
Ball
5.00
(127)
1.56
(40)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81 - 3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.50
(38)
Ball
400