Inch Size,
Medium Duty Extrathane® Tread Swivel and Fixed Casters
with Plate Mounting

L-ALTH / B-ALTH
l-p_b-pp
RoHS Compliant

 
Specification
Bracket:

Zinc plated steel stamping, with mounting plate
Swivel bracket has twin ball races in the swivel head
Swivel head sealed
Bolted wheel axle
Brake lever made of steel, zinc-plated, blue-passivated finish

Tread:   Blickle Extrathane® (polyurethane) tread, light brown color, rim color--gray
92° Shore A hardness
Very strong chemical bond to the rim
Wheel center: Die-cast aluminum rim with ball bearings
Type "K": Standard caster with ball bearings
Type "K-FI": Standard swivel with "Blickle stop-fix" total lock brake and ball bearings
(Wheel and swivel bracket lock)
 

Information
Load capacity 400 lbs.
Special construction of bracket results in extremely low swivel head play and long service life.
Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
For individual wheels, see series ALTH.

 

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series L-ALTH

Dimensions in:

inches
(millimeters)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (lbs.)

L-ALTH 100K-12
Ball

4.00
(102)
1.56
(40)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81 - 3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.44
(37)
Ball
400
L-ALTH 100K-12-FI
Stop-Fix Brake
L-ALTH 125K-12
Ball
5.00
(127)
1.56
(40)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81 - 3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.50
(38)
Ball
400
L-ALTH 125K-12-FI
Stop-Fix Brake
 
 Fixed Caster, Series B-ALTH

Dimensions in:

inches
(millimeters)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (lbs.)
B-ALTH 100K-12
Ball
4.00
(102)
1.56
(40)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81 - 3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.44
(37)
Ball
400
B-ALTH 125K-12
Ball
5.00
(127)
1.56
(40)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81 - 3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.50
(38)
Ball
400