Metric Size,
Medium Duty Cast Iron Wheel Swivel Casters
with Plate Mounting, Standard Bracket Series

L-G
wo
l-gp
RoHS Compliant
Specification
Bracket: Zinc plated, steel stamping, with plate mounting
Swivel bracket with twin ball race in the swivel head
Heavy duty central king pin
Zinc plated steel wheel axle bolt
*Brackets with "Blickle stop-top" or "stop-fix" wheel and swivel brake or directional lock available upon request
Wheel: Gray cast iron
Machined and deburred
Lacquered finish
Information
Load capacity range 200-400 kg.
High compression and wear resistance. Oil and abrasion resistant. Low rolling resistance to debris. Extreme load capacities are possible.
Load capacity is based on manual operation.
Individual wheels, series G available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
L-G 80G
80
(3.15)
25
(.98)
100
(3.94)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain
200
.9
L-G 100G
100
(3.94)
35
(1.38)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain
200
1.6
L-G 125G
125
(4.92)
35
(1.38)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Plain
200
2.2
L-G 150G
150
(5.91)
50
(1.97)
190
(7.48)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Plain
400
4.1
L-G 200G
200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Plain
400
5.2