Inch Size,
Medium Duty Gray Rubber Wheel Swivel and Fixed Casters
with Plate Mounting

L-PATH / B-PATH
l-p_b-pp
RoHS Compliant

 
Specification
Bracket:

Zinc plated steel stamping with plate mounting
Swivel bracket has twin ball races in the swivel head
Swivel head sealed
Bolted wheel axle
Brake lever made of steel, zinc-plated, blue-passivated finish

Wheel:   Tread: Thermoplastic polyurethane, 94° shore A, dark gray color
Wheel center: Wheel center: Impact-resistant nylon, silver gray color
Bearing type: A centrally encapsulated ball bearing, with synthetic thread guard as standard
Type "FK": Standard caster with ball bearings
Type "FK-FI": Standard swivel with "Blickle stop-fix" total lock brake and ball bearings
(Wheel and swivel bracket lock)
 

Information
Load capacity 400 lbs.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, non-staining.
Individual wheels, series PATH available upon request.

 

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series L-PATH

Dimensions in:

inches
(millimeters)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing

Load Capacity
(lbs.)

L-PATH 100K-12-FK
Ball

4.00
(102)
1.25
(32)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81-3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.44
(37)
Ball
400
L-PATH 100K-12-FI-FK
Stop-Fix Brake

L-PATH 125K-12-FK
Ball

5.00
(127)
1.25
(32)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81-3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.50
(38)
Ball
400
L-PATH 125K-12-FI-FK
Stop-Fix Brake
 
 Fixed Caster, Series B-PATH

Dimensions in:

inches
(millimeters)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing

Load Capacity
(lbs.)

B-PATH 100K-12-FK
Ball

4.00
(102)
1.25
(38)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81-3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.44
(37)
Ball
400

B-PATH 125K-12-FK
Ball

5.00
(127)
1.25
(38)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81-3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.50
(38)
Ball
400