Inch and Metric Size,
Medium Duty Nylon Wheel Swivel and Fixed Casters
with Plate Mounting, Standard Bracket Series

L-PO / B-PO
l-po_b-pop

RoHS Compliant
Specification
Bracket:

Zinc plated steel stamping with plate mounting Swivel bracket with twin ball race in the swivel head
Heavy duty central king pin
Zinc-plated steel wheel axle bolt

Wheel: High quality nylon, injection molded Sleeve bearings
Color--natural white, except inch sizes with 3.50" diameter wheels which are gray
Type "G": Standard swivel caster, plain bore
Type "K": Standard swivel caster, ball bearing
Type "G-FI": Standard swivel, plain bore, with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Type "K-FI": Standard swivel, ball bearing, with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 200-400 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosive resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series PO available upon request.

**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Inch Table - Swivel Caster, Series L-PO

Dimensions in:

inches
(millimeters)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (lbs) Unit Weight (lbs)
L-PO-89G-12
Download the CAD
L-PO 89G-12
Plain
3.50
(89)
1.25
(32)
4.69
(119)
3.63 x 2.50
(92 x 64)
2.81-3.06 x 1.75
(71-78 x 44)
.31
(8)
1.48
(38)
Plain 400 1.1
L-PO-89G-12-FI
Download the CAD
L-PO 89G-12-FI
Plain, Total Lock Brake
L-PO-89K-12
Download the CAD
L-PO 89K-12
Ball
Ball
L-PO-89K-12-FI
Download the CAD
L-PO 89K-12-FI
Ball, Total Lock Brake
L-PO-100G-12
Download the CAD
L-PO 100G-12
Plain

4.00
(102)
1.44
(37)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81-3.06 x 1.75
(71-78 x 44)
.31
(8)
1.48
(38)
Plain 400 1.8
L-PO-100G-12-FI
Download the CAD
L-PO 100G-12-FI
Plain, Total Lock Brake
L-PO-100K-12
Download the CAD
L-PO 100K-12
Ball
Ball
L-PO-100K-12-FI
Download the CAD
L-PO 100K-12-FI
Ball, Total Lock Brake
L-PO-125G-12
Download the CAD
L-PO 125G-12
Plain

5.00
(127)
1.56
(40)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81-3.06 x 1.75
(71-78 x 44)
.31
(8)
1.50
(38)
Plain 400 2.0
L-PO-125G-12-FI
Download the CAD
L-PO 125G-12-FI
Plain, Total Lock Brake
L-PO-125K-12
Download the CAD
L-PO 125K-12
Ball
Ball
L-PO-125K-12-FI
Download the CAD
L-PO 125K-12-FI
Ball, Total Lock Brake
 
 Inch Table - Fixed Caster, Series B-PO

Dimensions in:

inches
(millimeters)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (lbs) Unit Weight (lbs)
B-PO-89G-12
Download the CAD
B-PO 89G-12
Plain
3.50
(89)
1.25
(32)
4.69
(119)
3.63 x 2.50
(92 x 64)
2.81-3.06 x 1.75
(71-78 x 44)
.31
(8)
1.48
(38)
Plain 400 1.1
B-PO-89K-12
Download the CAD
B-PO 89K-12
Ball
Ball
B-PO-100G-12
Download the CAD
B-PO 100G-12
Plain
4.00
(102)
1.44
(37)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81-3.06 x 1.75
(71-78 x 44)
.31
(8)
1.48
(38)
Plain 400 1.8
B-PO-100K-12
Download the CAD
B-PO 100K-12
Ball
Ball
B-PO-125G-12
Download the CAD
B-PO 125G-12
Plain
5.00
(127)
1.56
(40)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81-3.06 x 1.75
(71-78 x 44)
.31
(8)
1.50
(38)
Plain 400 2.0
B-PO-125K-12
Download the CAD
B-PO 125K-12
Ball
Ball
 
 Metric Table - Swivel Caster, Series L-PO

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
750GMM1
Download the CAD
L-PO 75G
Plain
75
(2.95)
32
(1.26)
98
(3.86)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain 200 .5
750GMM1/FI
Download the CAD
L-PO 75G-FI
Total Lock Brake
100GMM1
Download the CAD
L-PO 100G
Plain

100
(3.94)
37
(1.46)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain 200 .8
100GMM1/FI
Download the CAD
L-PO 100G-FI
Total Lock Brake
125CMM1
Download the CAD
L-PO 125G
Plain

125
(4.92)
40
(1.57)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Plain 200 .9
125CMM1/FI
Download the CAD
L-PO 125G-FI
Total Lock Brake
150GMM1
Download the CAD
L-PO 150G
Plain

150
(5.91)
50
(1.97)
190
(7.48)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Plain 400 2.0
150GMM1/FI
Download the CAD
L-PO 150G-FI
Total Lock Brake
175GMM1
Download the CAD
L-PO 175G
Plain

175
(6.89)
50
(1.97)
213
(8.39)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Plain 400 2.1
175GMM1/FI
Download the CAD
L-PO 175G-FI
Total Lock Brake
200GMM1
Download the CAD
L-PO 200G
Plain

200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Plain 400 2.4
200GMM1/FI
Download the CAD
L-PO 200G-FI
Total Lock Brake

 Metric Table - Fixed Caster, Series B-PO

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
750GMM2
Download the CAD
B-PO 75G 75
(2.95)
32
(1.26)
98
(3.86)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain 200 .3
100GMM2
Download the CAD
B-PO 100G 100
(3.94)
37
(1.46)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain 200 .7
125CMM2
Download the CAD
B-PO 125G 125
(4.92)
40
(1.57)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Plain 200 .8
150GMM2
Download the CAD
B-PO 150G 150
(5.91)
50
(1.97)
190
(7.48)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Plain 400 1.3
175GMM2
Download the CAD
B-PO 175G 175
(6.89)
50
(1.97)
213
(8.39)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Plain 400 1.5
200GMM2
Download the CAD
B-PO 200G 200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Plain 400 1.8