Inch and Metric Size,
Medium Duty Rubber Wheel Swivel and Fixed Casters
with Plate Mounting

L-POEV / B-POEV
l-p_b-pp
RoHS Compliant

 
Specification
Bracket:

Zinc plated steel stamping with plate mounting
Swivel bracket has twin ball races in the swivel head
Swivel head sealed
Bolted wheel axle
Brake lever made of steel, zinc-plated, blue-passivated finish

Wheel:   High quality black nylon rim
Elastic solid rubber "Blickle EasyRoll," 65° shore A
Inch sizes: Non-marking gray or blue color
Metric sizes: Blue color
Wheel center: Impact-resistant nylon, black color
Bearing type--
Inch sizes: Centrally encapsulated ball bearing (C), with synthetic thread guard as standard
Metric sizes: Roller bearing

 

Information
Load capacity 350 - 880 lbs.(160 - 400 kg)
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, impact proof and corrosion resistant.
Individual wheels, series POEV available upon request.

 
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Inch Size, Swivel Caster, Series L-POEV

Dimensions in:

inches
(millimeters)

Part Number
Brake
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing

Load Capacity
(lbs.)

Gray Tire
Blue Tire
--
no brake
3.50
(89)
1.25
(32)
4.69
(119)
3.63 x 2.50
(92 x 64)
2.81-3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.44
(37)
Ball
350
--
Total Lock Brake
--
no brake
4.00
(102)
1.38
(35)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81-3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.44
(37)
Ball
400
--
Total Lock Brake
--
no brake
5.00
(127)
1.38
(35)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81-3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.50
(38)
Ball
400
--
Total Lock Brake
 
 Inch Size, Fixed Caster, Series B-POEV

Dimensions in:

inches
(millimeters)

Part Number
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing

Load Capacity
(lbs.)

Gray Tire
Blue Tire
--
3.50
(89)
1.25
(32)
4.69
(119)
3.63 x 2.50
(92 x 64)
2.81-3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.44
(37)
Ball
350
--
4.00
(102)
1.38
(35)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81-3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.44
(37)
Ball
400
--
5.00
(127)
1.38
(35)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81-3.06 x1.75
(71 - 78 x 60)
.31
(8)
1.50
(38)
Ball
400
 
 Metric Size, Swivel Caster, Series L-POEV

Dimensions in:

millimeters
(inches)

Part Number
Blue Tire
Brake Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
L-POEV-80R-SB
Download the CAD
no brake 80
(3.15)
32
(1.26)
102
(4.00)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
38
(1.50)
Roller 140 .6
L-POEV-80R-FI-SB
Download the CAD
Total Lock Brake
L-POEV-100R-SB
Download the CAD
no brake 100
(3.94)
37
(1.46)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Roller 135 .9
L-POEV-100R-FI-SB
Download the CAD
Total Lock Brake
L-POEV-125R-SB
Download the CAD
no brake 125
(4.92)
37
(1.46)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Roller 150 1.1
L-POEV-125R-FI-SB
Download the CAD
Total Lock Brake
L-POEV-160R-SB
Download the CAD
no brake 160
(6.30)
50
(1.97)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Roller 300 2.0
L-POEV-160R-FI-SB
Download the CAD
Total Lock Brake
L-POEV-200R-SB
Download the CAD
no brake 200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Roller 400 2.8
L-POEV-200R-FI-SB
Download the CAD
Total Lock Brake
 
 Metric Size, Fixed Caster, Series B-POEV

Dimensions in:

millimeters
(inches)

Part Number
Blue Tire
Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
B-POEV-80R-SB
Download the CAD
80
(3.15)
32
(1.26)
102
(4.00)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
38
(1.50)
Roller 140 .6
B-POEV-100R-SB
Download the CAD
100
(3.94)
37
(1.46)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Roller 135 .9
B-POEV-125R-SB
Download the CAD
125
(4.92)
37
(1.46)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Roller 150 1.1
B-POEV-160R-SB
Download the CAD
160
(6.30)
50
(1.97)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Roller 300 2.0
B-POEV-200R-SB
Download the CAD
200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Roller 400 2.8