Inch and Metric Size,
Noise Absorbing Swivel and Fixed Casters
with Medium Duty Brackets

L-POW / B-POW
l-p_b-pp
RoHS Compliant
Specification
Bracket: Zinc plated steel stamping with plate mounting
Swivel bracket with double ball bearing in the reinforced swivel head
Swivel head sealed
Zinc plated steel wheel axle bolt
Wheel: High quality nylon tread
Color--natural white
Wheel center: High quality nylon, with roller bearings
Color-red
Inner cushion ring layer: Solid rubber
Color-red
Type "R": Standard caster with roller bearing
Type "K": Standard caster with ball bearing
Type "R-FI": Standard swivel with "Blickle stop-fix" total lock brake and roller bearing
(Wheel and swivel bracket lock)
Type "K-FI": Standard swivel with "Blickle stop-fix" total lock brake and ball bearing
(Wheel and swivel bracket lock)

Information
Load capacity range 180- 200 kg.
Special construction of bracket results in extremely low swivel head play and long service length.
Cushion ring layer provides noise absorbtion (-10 decibel) and vibration-cushioning operational comfort.
High abrasion resistance. Low rolling resistance. Smooth running performance on even floors. Resistant to corrosion, shock and impact proof.
Stainless steel roller bearing available upon request.
Other versions available upon request:
-RI - Directional lock (retro fit) 1 x 360°
-FP - With synthetic foot guard (5" wheel size only)

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Inch Table - Swivel Caster, Series L-POW

Dimensions in:

inches
(millimeters)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (lbs)
L-POW 100K-12-FK
Ball
4.00
(102)
1.38
(35)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81-3.06 x 1.75
(71-78 x 44)
.31
(8)
1.48
(38)
Ball
400
L-POW 100K-12-FI-FK
Stop-Fix Brake
L-POW 125K-12-FK
Ball
5.00
(127)
1.38
(35)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81-3.06 x 1.75
(71-78 x 44)
.31
(8)
1.50
(38)
Ball
400
L-POW 125K-12-FI-FK
Stop-Fix Brake
 
 Inch Table - Fixed Caster, Series B-POW

Dimensions in:

inches
(millimeters)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (lbs)
B-POW 100K-12-FK
Ball
4.00
(102)
1.38
(35)
5.13
(130)
3.63 x 2.50
(92 x 64)
2.81-3.06 x 1.75
(71-78 x 44)
.31
(8)
1.48
(38)
Ball
400
B-POW 125K-12-FK
Ball
5.00
(127)
1.38
(35)
6.13
(156)
3.63 x 2.50
(92 x 64)
2.81-3.06 x 1.75
(71-78 x 44)
.31
(8)
1.50
(38)
Ball
400
 
 Metric Table - Swivel Caster, Series L-POW

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (kg)
L-POW 100R-FK
Roller
100
(3.94)
35
(1.38)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
36
(1.42)
Roller
180
L-POW 100R-FI-FK
Stop-Fix Brake
L-POW 125R-FK
Roller
125
(4.92)
35
(1.38)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Roller
200
L-POW 125R-FI-FK
Stop-Fix Brake
 
 Metric Table - Fixed Caster, Series B-POW

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (kg)
B-POW 100R-FK
Roller
100
(3.94)
35
(1.38)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
36
(1.42)
Roller
180
B-POW 125R-FK
Roller
125
(4.92)
35
(1.38)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Roller
200