Metric Size,
Medium Duty Black Rubber Wheel Casters
with Plate Mounting

L-RD / B-RD
l-rd_b-rdp

RoHS Compliant
Specification
Bracket: Zinc plated steel stamping, with plate mounting
Swivel bracket with twin ball race in the swivel head
Swivel head sealed
Steel wheel axle bolt, zinc plated
Wheel: Two component solid rubber tire
Hard rubber core, elastic tread
Zinc plated steel stamping with tubular steel hub
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 100-600 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series RD available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series L-RD

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
100RBE1
Download the CAD
L-RD 100R
Plain
100
(3.94)
30
(1.18)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Roller 100 1.1
100RBE1/FI
Download the CAD
L-RD 100R-FI
Total Lock Brake
125RBE1
Download the CAD
L-RD 125R
Plain

125
(4.92)
37.5
(1.48)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Roller 120 1.3
125RBE1/FI
Download the CAD
L-RD 125R-FI
Total Lock Brake
162RBE1
Download the CAD
L-RD 162R
Plain

160
(6.30)
40
(1.57)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Roller 225 2.7
162RBE1/FI
Download the CAD
L-RD 162R-FI
Total Lock Brake
202RBE1
Download the CAD
L-RD 202R
Plain

200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Roller 350 3.4
202RBE1/FI
Download the CAD
L-RD 202R-FI
Total Lock Brake

 Fixed Caster, Series B-RD
Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Type of Bearing Load Capacity (kg) Unit Weight (kg)
100RBE2
Download the CAD
B-RD 100R 100
(3.94)
30
(1.18)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Roller 100 .9
125RBE2
Download the CAD
B-RD 125R 125
(4.92)
37.5
(1.48)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Roller 125 1.1
162RBE2
Download the CAD
B-RD 162R 160
(6.30)
40
(1.57)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Roller 160 2.0
202RBE2
Download the CAD
B-RD 202R 200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Plain 200 2.8