Metric Size,
Black Nylon Twin Wheeled Swivel Casters
with Plate Mounting, Standard Bracket Series

LDA-POA
lda-poap

RoHS Compliant
Specification
Swivel bracket: Zinc plated steel stamping, with plate mounting
Twin ball race in the swivel head
Wheel axle bolt, zinc plated steel
Wheel: High quality black nylon plastic
Information
Load capacity range 80-100 kg.
High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series POA available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
500GBC3
Download the CAD
LDA-POA 50G
Plain
50
(1.97)
2 x 18
(2 x .71)
72
(2.83)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
6.2
(.24)
32
(1.26)
Plain 80 .24
500GBC3/FI
Download the CAD
LDA-POA 50G
Total Lock Brake
750GBC3
Download the CAD
LDA-POA 75G
Plain
75
(2.95)
2 x 23
(2 x .91)
101
(3.98)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
6.2
(.24)
34
(1.34)
Plain 100 .50
750GBC3/FI
Download the CAD
LDA-POA 75G
Total Lock Brake