Metric Size,
Noise Absorbing Swivel Casters
with Plate Mounting

LE-POW
RoHS Compliant
Specification
Bracket: Zinc plated steel stamping with plate mounting
Swivel bracket with twin ball race in the swivel head
Swivel head sealed
Zinc plated steel wheel axle bolt
Wheel: High quality nylon tread
Color--natural white
Wheel center: High quality nylon, with roller bearings
Color-red
Inner cushion ring layer: Solid rubber
Color-red
Type "R": Standard caster with roller bearing
Type "R-FI": Standard swivel with "Blickle stop-fix" total lock brake and roller bearing
(Wheel and swivel bracket lock)

Information
Load capacity 150 kg.
Special construction of bracket results in extremely low swivel head play and long service length.
Cushion ring layer provides noise absorbtion (-10 decibel) and vibration-cushioning operational comfort.
High abrasion resistance. Low rolling resistance. Smooth running performance on even floors. Resistant to corrosion, shock and impact proof.

**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LE-POW

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (kg)
LE-POW 100R
Roller
100
(3.94)
35
(1.38)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
36
(1.42)
Roller
150
LE-POW 100R-FI
Stop-Fix Brake
LE-POW 125R
Roller
125
(4.92)
35
(1.38)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Roller
150
LE-POW 125R-FI
Stop-Fix Brake