Metric Size,
Medium Duty Swivel and Fixed Polyurethane Treaded Casters
with Plate Mounting

LE-PATH /
BE-PATH
le-pth_b_be-pthp

RoHS Compliant
Specification
Bracket: Zinc plated steel stamping with plate mounting
Swivel bracket with twin ball race in the swivel head
Swivel head sealed
Zinc plated steel wheel axle bolt
*Wheel brackets with "stop-top" wheel and swivel brakes or directional locks available upon request.
Wheel: Polyurethane tread, injection molded Hardness 98°
Shore A
High quality nylon rim Rim color-light gray, tread color-gray
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 125-300 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series PTH available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LE-PATH

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
80GBN1
Download the CAD
LE-PATH 80G
Plain
80
(3.15)
32
(1.26)
100
(3.94)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain 150 .5
100GBN1
Download the CAD
LE-PATH 100G
Plain

100
(3.94)
30
(1.18)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain 150 .7
100GBN1/FI
Download the CAD
LE-PATH 100G-FI
Total Lock Brake
125CBN1
Download the CAD
LE-PATH 125G
Plain

125
(4.92)
30
(1.18)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
38
(1.50)
Plain 150 .8
125CBN1/FI
Download the CAD
LE-PATH 125G-FI
Total Lock Brake
160GBN1
Download the CAD
LE-PATH 160G
Plain
160
(6.30)
40
(1.57)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
50
(1.97)
Plain 300 1.6
200GBN1
Download the CAD
LE-PATH 200G
Plain
200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
50
(1.97)
Plain 300 2.0

 Fixed Caster, Series BE-PATH
Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Type of Bearing Load Capacity (kg) Unit Weight (kg)
80GBN2
Download the CAD
BE-PATH 80G 80
(3.15)
32
(1.26)
100
(3.94)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain 125 .3
100GBN3
Download the CAD
BE-PATH 100G 100
(3.94)
30
(1.18)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain 150 .6
125CBN3
Download the CAD
BE-PATH 125G 125
(4.92)
30
(1.18)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain 150 .7
160GBN2
Download the CAD
BE-PATH 160G 160
(6.30)
40
(1.57)
195
(7.68)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Plain 300 1.4
200GBN2
Download the CAD
BE-PATH 200G 200
(7.87)
50
(1.97)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Plain 300 1.8