Metric Size,
Pressed Steel Swivel Casters
with Bolt Hole Fitting, Noise Absorbing Nylon Wheel

LER-POW
l-p_b-pp
RoHS Compliant
Specification
Bracket: Zinc plated steel stamping with bolt hole
Double ball bearing in the swivel head
Strong central king pin
Swivel head sealed
Zinc plated steel wheel axle bolt
Wheel: High quality nylon tread
Color--natural white
Wheel center: High quality nylon, with ball bearings
Color-red
Inner cushion ring layer: Solid rubber
Color-red
Type "R": Standard caster with roller bearing
Type "R-FI": Standard swivel with "Blickle stop-fix" total lock brake and roller bearing
(Wheel and swivel bracket lock)

Information
Load capacity 150 kg.
Special construction of bracket results in extremely low swivel head play and long service length.
Cushion ring layer provides noise absorbtion (-10 decibel) and vibration-cushioning operational comfort.
High abrasion resistance. Low rolling resistance. Smooth running performance on even floors. Resistant to corrosion, shock and impact proof.
Stainless steel ball bearing available upon request.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (kg)
LER-POW 100R-FK
Roller
100
(3.94)
35
(1.38)
125
(4.92)
13
(.51)
36
(1.42)
Roller
150
LER-POW 100R-FI-FK
Stop-Fix Brake
LER-POW 125K-FK
Roller
125
(4.92)
35
(1.38)
150
(5.91)
13
(.51)
40
(1.57)
Roller
150
LER-POW 125K-FI-FK
Stop-Fix Brake