Metric Size,
Heavy Duty Extrathane® Treaded Swivel Casters
with Plate Mounting, Heavy Duty Bracket Series

LH-ALTH
lh-althp

RoHS Compliant
Specification
Bracket: Zinc plated heavy gauge steel stamping, with plate mounting
Swivel bracket with reinforced fork and top plate
Heavy duty central king pin, bolted and secured
Twin ball race in the swivel head
Reinforced by special hardened bearing bushings in the rotating track
Zinc plated steel wheel axle bolt
*Brackets with directional locks for size 160 and 200 available upon request.
Wheel: Blickle Extrathane® (polyurethane) tread
92° Shore A hardness
Very strong chemical bond to the rim
Die-cast aluminum rim with ball bearings
Rim color-gray, tread color-dark orange
Type "K": Standard swivel caster
Type "K-FI": Standard swivel with "Blickle stop-fix" wheel and swivel brake
(Non-trailing wheel and swivel bracket lock)
Information
Load capacity range 180-900 kg.
Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
Load capacity is based on manual operation.
Individual wheels, series ALTH available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
80KBT1
Download the CAD
LH-ALTH 80K
Plain
80
(3.15)
30
(1.18)
120
(4.72)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Ball 180 1.6
LH-ALTH-80-P1-K-FI
Download the CAD
LH-ALTH 80K-FI
Total Lock Brake
100KBT1
Download the CAD
LH-ALTH 100K
Plain

100
(3.94)
40
(1.57)
140
(5.51)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Ball 250 1.8
LH-ALTH-100-P1-K-FI
Download the CAD
LH-ALTH 100K-FI
Total Lock Brake
125KBT1
Download the CAD
LH-ALTH 125K-1
Plain

125
(4.92)
40
(1.57)
165
(6.50)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Ball 350 2.1
LH-ALTH-125-P1-K-FI
Download the CAD
LH-ALTH 125K-1-FI
Total Lock Brake
160KBT1
Download the CAD
LH-ALTH 160K
Plain

160
(6.30)
50
(1.97)
202
(7.95)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Ball 500 3.6
LH-ALTH-160-P3-K-FI
Download the CAD
LH-ALTH 160K-FI
Total Lock Brake
200KBT1
Download the CAD
LH-ALTH 200K
Plain

200
(7.87)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
67
(2.64)
Ball 800 4.3
LH-ALTH-200-P3-K-FI
Download the CAD
LH-ALTH 200K-FI
Total Lock Brake