Metric Size,
Medium Duty Cast Nylon Wheel Swivel Casters
with Plate Mounting, Heavy Duty Bracket Series

LH-GSPO
lh-gspop

RoHS Compliant
Specification
Bracket: Heavy duty steel stamping, zinc plated, with plate mounting
Swivel bracket with reinforced fork and top plate, bolted and secured
Twin ball race in the swivel head, reinforced by special hardened bearing bushings in the rotating track
Heavy duty central king pin
Zinc plated steel wheel axle bolt
Wheel: Tough, hard, highly compressed cast nylon
Color-natural white, shaded
Type "K": Standard swivel caster
Type "K-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Non-trailing wheel and swivel bracket lock)
Information
Load capacity range 700 kg.
Especially resistant to high impact loads and shocks, extreme high load capacity. Very high abrasion resistance, low rolling resistance. Corrosion resistant, high chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series GSPO available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
80KMQ2
Download the CAD
LH-GSPO 80K
Plain
80
(3.15)
40
(1.57)
120
(4.72)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Ball 700 1.8
LH-GSPO-80-P1-K-FI
Download the CAD
LH-GSPO 80K-FI
Total Lock Brake
100KMQ2
Download the CAD
LH-GSPO 100K
Plain

100
(3.94)
40
(1.57)
140
(5.51)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Ball 700 1.9
LH-GSPO-100-P1-K-FI
Download the CAD
LH-GSPO 100K-FI
Total Lock Brake