Metric Size,
Heavy Duty White Nylon Wheel Swivel Casters
with Plate Mounting, Heavy Duty Bracket Series

LH-SPO
lh-spop

RoHS Compliant
Specification
Bracket: Zinc plated heavy gauge steel stamping, with plate mounting
Swivel bracket with reinforced fork and top plate, bolted and secured
Twin ball race in the swivel head, reinforced by special hardened bushings in the rotating track
Heavy duty central king pin
Zinc plated steel wheel axle bolt
Yellow passivated finish
Brackets with directional locks for sizes 150, 175 and 200 available upon request.
Wheel: High quality nylon, injection molded
Color-natural white
Type "G": Standard swivel caster
Type "G-ST": Standard swivel with "Blickle stop-top" total lock brake
(Non-trailing wheel and swivel bracket lock)
Information
Load capacity range 300-900 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosive resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series SPO available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
750GMP1
Download the CAD
LH-SPO 75G
Plain
75
(2.95)
32
(1.26)
118
(4.65)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Plain 300 1.4
750GMP1/ST
Download the CAD
LH-SPO 75G-ST
Total Lock Brake
100GMP1
Download the CAD
LH-SPO 100G
Plain

100
(3.94)
37
(1.46)
140
(5.51)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Plain 500 1.6
100GMP1/ST
Download the CAD
LH-SPO 100G-ST
Total Lock Brake
125C1MP1
Download the CAD
LH-SPO 125G-1
Plain

125
(4.92)
40
(1.57)
165
(6.50)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Plain 700 1.8
125C1MP1/ST
Download the CAD
LH-SPO 125G-1-ST
Total Lock Brake
150GMP1
Download the CAD
LH-SPO 150G
Plain

150
(5.91)
50
(1.97)
197
(7.76)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Plain 700 3.1
150GMP1/ST
Download the CAD
LH-SPO 150G-ST
Total Lock Brake
175GMP1
Download the CAD
LH-SPO 175G
Plain

175
(6.89)
50
(1.97)
220
(8.66)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
67
(2.64)
Plain 750 3.7
175GMP1/ST
Download the CAD
LH-SPO 175G-ST
Total Lock Brake
200GMP1
Download the CAD
LH-SPO 200G
Plain

200
(7.87)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
67
(2.64)
Plain 900 4.0
200GMP1/ST
Download the CAD
LH-SPO 200G-ST
Total Lock Brake