Metric Size,
Medium Duty Black Phenolic Wheel Swivel and Fixed Casters
with Plate Mounting

LI-PHN / B-PHN
wo
l-phn_b-phnp

RoHS Compliant
Specification
Bracket: Zinc plated steel stamping with plate mounting
Swivel bracket with twin ball race in the swivel head
Heavy duty central king pin
Zinc plated steel wheel axle bolt
Wheel: Phenolic resin, thermoformed
Asbestos free
Plain bearings
Color-black
Information
Load capacity range 100-400 kg.
Able to withstand continuously high temperatures, up to 500° F (260° C) (briefly to 300° C or 572° F)
Smooth operation on even floors. Limited resistance to water, acids, lyes, greases, mineral oils, alcohol and gasoline. Not suitable for rough floors because of high abrasion.
Load capacity is based on manual operation.
Individual wheels, series PHN available upon request.

**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LI-PHN

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LI-PHN 81G
80
(3.15)
35
(1.38)
100
(3.94)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain
100
.6
LI-PHN 100G
100
(3.94)
30
(1.18)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain
100
.9
LI-PHN 102G
100
(3.94)
38
(1.50)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
35
(1.38)
Plain
150
1.0
LI-PHN 125G
125
(4.92)
40
(1.57)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
40
(1.57)
Plain
150
1.1
LI-PHN 150G
150
(5.91)
40
(1.57)
190
(7.48)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Plain
400
2.3
LI-POHI 200G
200
(7.87)
45
(1.77)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Plain
600
3.4

 Fixed Caster, Series B-PHN
Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole Spacing
Bolt Hole Diameter
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
B-PHN 81G
80
(3.15)
35
(1.38)
100
(3.94)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain
100
.4
BE-PHN 102G
100
(3.94)
38
(1.50)
125
(4.92)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain
150
.9
BE-PHN 125G
125
(4.92)
40
(1.57)
150
(5.91)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain
150
1.0
B-PHN 150G
150
(5.91)
40
(1.57)
190
(7.48)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Plain
400
1.6
B-POHI 200G
200
(7.87)
45
(1.77)
235
(9.25)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Plain
600
2.8