Metric Size,
Pressed Steel Swivel and Fixed Casters
with Medium Heavy Duty Brackets

LK-ALST /
BK-ALST / BH-ALST
l-p_b-pp
RoHS Compliant
Specification
Bracket: Twin ball race in the swivel head
Swivel head sealed
Zinc plated steel wheel axle bolt
Series LK/BK/BH: Zinc plated heavy duty steel stamping
Swivel bracket with reinforced fork and top plate
Heavy duty central king pin, bolted and secured
Wheel: "Blickle Softhane" (Special Polyurethane) tread
75 ° Shore A hardness
Color--green
Very strong chemical bond to the wheel center
Wheel center: Aluminum die-cast, with ball bearings
Type "K": Standard caster with ball bearing
Type "K-FI": Standard swivel with "Blickle stop-fix" total lock brake and ball bearing
(Wheel and swivel bracket lock)

Information
Load capacity range 250-600 kg.
Very high operational comfort because of particularly thick, elastic tread. Especially suited for high load capacities and low profile mounting. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
For individual wheels, see series ALST.

**For more information regarding Blickle "Stop Top" and other brake locking options, additional mounting options, and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LK-ALST

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (kg)
LK-ALST 100K-1
Ball
100
(3.94)
40
(1.57)
130
(5.12)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
25
(.98)
Ball
250
LK-ALST 100K-1-FI
Stop-Fix Brake
LK-ALST 100K-1
Ball
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
LK-ALST 100K-3-FI
Stop-Fix Brake
LK-ALST 125K-1
Ball
125
(4.92)
40
(1.57)
155
(6.10)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
25
(.98)
Ball
250
LK-ALST 125K-1-FI
Stop-Fix Brake
LK-ALST 125K-3
Ball
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
LK-ALST 125K-3-FI
Stop-Fix Brake
LK-ALST 160K
Ball
160
(6.30)
50
(1.97)
202
(.95)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
28
(1.10)
Ball
550
LK-ALST 160K-FI
Stop-Fix Brake
LK-ALST 200K
Ball
200
(7.87)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
28
(1.10)
Ball
600
LK-ALST 200K-FI
Stop-Fix Brake
 
 Fixed Caster, Series BK-ALST and BH-ALST

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Size
Bolt Hole
Spacing
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (kg)
BK-ALST 100K-1
Ball
100
(3.94)
40
(1.57)
130
(5.12)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
25
(.98)
Ball
250
BK-ALST 100K-3
Ball
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
BK-ALST 125K-1
Ball
125
(4.92)
40
(1.57)
155
(6.10)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
25
(.98)
Ball
250
BK-ALST 125K-3
Ball
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
BH-ALST 160K
Ball
160
(6.30)
50
(1.97)
202
(7.95)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
28
(1.10)
Ball
550
BH-ALST 200K
Ball
200
(7.87)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
28
(1.10)
Ball
600