Metric Size,
Medium Duty Swivel and Fixed
Polyurethane Treaded Casters

with Plate Mounting, Medium-Heavy Duty Bracket Series

LK-POTH /
BK-POTH & BH-POTH
wo
lke-poth&lk-poth_bke-poth&bh-pothp

RoHS Compliant
Specification
Bracket: Twin ball race in the swivel head
Swivel head sealed
Zinc plated steel wheel axle bolt
Series LK/BK/BH: Zinc plated heavy duty steel stamping
Swivel bracket with reinforced fork and top plate
Heavy duty central king pin, bolted and secured
Wheel: Polyurethane tread, chemically bonded by a 2-component injection molding process to wheel
Hardness 98° Shore A
High quality nylon rim
Rim color-natural white, tread color-gray
Type "G": Standard swivel caster
Type "G-ST": Standard swivel with "Blickle stop-top" wheel and swivel brake
(Non-trailing wheel and swivel bracket lock)
Information
Load capacity range 180-600 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series POTH available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Swivel Caster, Series LK-POTH

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
100GBR1
Download the CAD
LK-POTH 100G-1
Plain
100
(3.94)
35
(1.38)
130
(5.12)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Plain 180 .8
100GBR1/ST
Download the CAD
LK-POTH 100G-1-ST
Total Lock Brake
125CBR1
Download the CAD
LK-POTH 125G-1
Plain

125
(4.92)
35
(1.38)
155
(6.10)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
45
(1.77)
Plain 350 1.0
125CBR1/ST
Download the CAD
LK-POTH 125G-1-ST
Total Lock Brake
150GBP1
Download the CAD
LK-POTH 150G-1
Plain

150
(5.91)
40
(1.57)
197
(7.76)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
65
(2.56)
Plain 400 2.7
150GBP1/ST
Download the CAD
LK-POTH 150G-1-ST
Total Lock Brake
200GBP1
Download the CAD
LK-POTH 200G-1
Plain

200
(7.87)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
67
(2.64)
Plain 600 3.4
200GBP1/ST
Download the CAD
LK-POTH 200G-1-ST
Total Lock Brake

 Fixed Caster, Series BK-POTH and BH-POTH
Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Type of Bearing Load Capacity (kg) Unit Weight (kg)
100GBR2
Download the CAD
BK-POTH 100G-1 100
(3.94)
35
(1.38)
130
(5.12)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain 180 .6
125CBR2
Download the CAD
BK-POTH 125G-1 125
(4.92)
35
(1.38)
155
(6.10)
100 x 85
(3.94 x 3.35)
80 x 60
(3.15 x 2.36)
9
(.35)
Plain 250 .8
150GBP2
Download the CAD
BH-POTH 150G 150
(5.91)
40
(1.57)
197
(7.76)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Plain 400 1.8
200GBP2
Download the CAD
BH-POTH 200G 200
(7.87)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
Plain 600 2.5