Metric Size,
Light Duty Gray Rubber Wheel Swivel Casters
with Plate Mounting, Heavy Bracket Series

LKPA-VPA
lkpa-vpap

RoHS Compliant
Specification
Bracket: Zinc plated steel stamping, with plate mounting
Twin ball race in the swivel head
Steel wheel axle bolt, zinc plated
Wheel: Standard non-marking gray solid rubber tire
High quality black nylon plastic rim
*Wheel with ball bearing available upon request
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 60-110 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series VPA available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
80GBC7
Download the CAD
LKPA-VPA 80G
Plain
80
(3.15)
25
(.98)
110
(4.33)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/2.4x2.01/1.97x1.65)
40
(1.57)
Plain 60 .56
80GBC7/FI
Download the CAD
LKPA-VPA 80G-FI
Total Lock Brake
101GBC7
Download the CAD
LKPA-VPA 101G
Plain
100
(3.94)
32
(1.26)
135
(5.31)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/2.4x2.01/1.97x1.65)
40
(1.57)
Plain 90 .71
101GBC7/FI
Download the CAD
LKPA-VPA 101G-FI
Total Lock Brake
125CBC7
Download the CAD
LKPA-VPA 125G
Plain
125
(4.92)
25
(.98)
160
(6.30)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/2.4x2.01/1.97x1.65)
40
(1.57)
Plain 80 .76
125CBC7/FI
Download the CAD
LKPA-VPA 125G-FI
Total Lock Brake
126GBC7
Download the CAD
LKPA-VPA 126G
Plain
125
(4.92)
32
(1.26)
160
(6.30)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/2.4x2.01/1.97x1.65)
40
(1.57)
Plain 100 .84
126GBC7/FI
Download the CAD
LKPA-VPA 126G-FI
Total Lock Brake
150GBC7
Download the CAD
LKPA-VPA 150G
Plain
150
(5.91)
30
(1.18)
184
(7.24)
90 x 66
(3.54 x 2.6)
75x45/61x51/50x42
(2.95x1.77/2.4x2.01/1.97x1.65)
40
(1.57)
Plain 110 1.02
150GBC7/FI
Download the CAD
LKPA-VPA 150G-FI
Total Lock Brake