Metric Size,
Black Nylon Wheel Swivel Casters
with Bolt Hole Mounting, Heavy Duty Bracket Series

LKRA-POA
lkra-poap

RoHS Compliant
Specification
Swivel bracket: Zinc plated steel stamping, with plate mounting
Twin ball race in the swivel head
Wheel axle bolt, zinc plated steel
Wheel: High quality black nylon plastic
Information
Load capacity range 100-110 kg.
High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Additional sizes available upon request. Individual wheels, series POA available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Diameter
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LKRA-POA 100G Plain
100
(3.94)
32
(1.26)
133
(5.24)
53
(2.09)
13
(.51)
40
(1.57)
Plain
100
.48
LKRA-POA 125G
Plain
125
(4.92)
32
(1.26)
158
(6.22)
53
(2.09)
13
(.51)
40
(1.57)
Plain
110
.58