Metric Size,
Light Duty Gray Rubber Wheel Swivel Casters
with Bolt Hole Mounting, Heavy Bracket Series

LKRA-VPA
lkra-vpap

RoHS Compliant
Specification
Bracket: Zinc plated steel stamping with bolt hole mounting
Twin ball race in the swivel head
Steel wheel axle bolt, zinc plated
Wheel: Standard non-marking gray solid rubber tire
High quality black nylon plastic rim
*Wheel with ball bearing available upon request
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Type "G-GS": Standard swivel caster with threaded stem
Information
Load capacity range 60-110 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series VPA available upon request.
"Blickle stop-fix" total lock brake can also be added to casters with threaded stem. Call for correct part number and pricing.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Diameter
Bolt Hole Diameter
Threaded Stem (mm)
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LKRA-VPA 80G
Plain
80
(3.15)
25
(.98)
108
(4.25)
53
(2.09)
13
(.51)
--
40
(1.57)
Plain
60
.46
LKRA-VPA 80G-FI
Total Lock Brake
13
(.51)
--
LKRA-VPA 80G-GS12
Threaded Stem
--
M12x30
LKRA-VPA 101G
Plain

100
(3.94)
 32
(1.26)
 133
(5.24)
 53
(2.09)
13
(.51)
--
 40
(1.57)
Plain
90
.61
LKRA-VPA 101G-FI
Total Lock Brake
13
(.51)
--
LKRA-VPA 101G-GS12
Threaded Stem
--
M12x30
LKRA-VPA 125G
Plain

125
(4.92)
 25
(.98)
 158
(6.22)
 53
(2.09)
13
(.51)
--
 40
(1.57)
Plain
80
.66
LKRA-VPA 125G-FI
Total Lock Brake
13
(.51)
--
LKRA-VPA 125G-GS
Threaded Stem
--
M12x30
LKRA-VPA 126G
Plain

125
(4.92)
 32
(1.26)
 158
(6.22)
 53
(2.09)
13
(.51)
--
 40
(1.57)
Plain
100
.73
LKRA-VPA 126G-FI
Total Lock Brake
13
(.51)
--
LKRA-VPA 126G-GS12
Threaded Stem
--
M12x30
LKRA-VPA 150G
Plain

150
(5.91)
 30
(1.18)
 182
(7.17)
 53
(2.09)
13
(.51)
--
 40
(1.57)
Plain
110
.93
LKRA-VPA 150G-FI
Total Lock Brake
13
(.51)
--
LKRA-VPA 150G-GS12
Threaded Stem
--
M12x30