Metric Size,
Stainless Steel Swivel Casters
with Bolt Hole Mounting, Heavy Bracket Series

LKRXA-PATH
lkrxa-pthp

RoHS Compliant
Specification
Bracket: High-quality stamped 304 stainless steel with bolt hole mounting
Swivel bracket with twin ball race in the swivel head
Heavy duty central king pin
All metal parts including balls, central king pin, and axle material are made of stainless steel
Polished surface
Wheel: Polyurethane tread, injection molded
Hardness 98° Shore A
Tread color - gray
Light gray nylon rim
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 120 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series PTH available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Diameter Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
80GMR1
Download the CAD
LKRXA-PATH 80G
Plain
80
(3.15)
32
(1.26)
108
(4.25)
53
(2.09)
13
(.51)
40
(1.57)
Plain 150 .41
80GMR1/FI
Download the CAD
LKRXA-PATH 80G-FI
Total Lock Brake
101GMR1
Download the CAD
LKRXA-PATH 101G
Plain

100
(3.94)
30
(1.18)
133
(5.24)
53
(2.09)
13
(.51)
40
(1.57)
Plain 120 .50
101GMR1/FI
Download the CAD
LKRXA-PTH 101G-FI
Total Lock Brake
126GMR1
Download the CAD
LKRXA-PATH 126G
Plain

125
(4.92)
30
(1.18)
158
(6.22)
53
(2.09)
13
(.51)
40
(1.57)
Plain 120 .55
126GMR1/FI
Download the CAD
LKRXA-PATH 126G-FI
Total Lock Brake