Metric Size, Stainless Steel
Light Duty Swivel Casters
with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Heavy Bracket Series

LKRXA-TPA
wo
LMDA-TPA
RoHS Compliant
Specification
Bracket: High quality, chromium-nickel plated stainless steel, European Standard 1.4301 (American Standard 304), with bolt hole mounting
Double ball bearing in the swivel head
Strong central king pin
Steel wheel axle bolt, zinc plated
Wheel: Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
Ball bearing version supplied with synthetic thread guards
Type "G": Standard caster with plain bearing
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake and plain bearing
(Wheel and swivel bracket lock)
Type "KD-FK": Standard caster with ball bearing
Type "KD-FI-FK": Standard swivel with "Blickle stop-fix" total lock brake and ball bearing
(Wheel and swivel bracket lock)

Information
Load capacity range 90-110 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.
Individual wheels, series TPA available upon request.
Anti-static "ELS" series available upon request.

**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Plate Diameter
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (kg)
LKRXA-TPA
80G
Plain
80
(3.15)
32
(1.26)
108
(4.25)
57
(2.24)
13
(.51)
40
(1.57)
Plain
90
LKRXA-TPA
80G-FI
Total Lock Brake
LKRXA-TPA
80G-11
Plain
80
(3.15)
32
(1.26)
108
(4.25)
57
(2.24)
11
(.43)
40
(1.57)
Plain
90
LKRXA-TPA
80G-11-FI
Total Lock Brake
LKRXA-TPA
80KD-FK
Ball
80
(3.15)
32
(1.26)
108
(4.25)
57
(2.24)
13
(.51)
40
(1.57)
Ball
90
LKRXA-TPA
80KD-FI-FK
Total Lock Brake
LKRXA-TPA
80KD-11-FK
Ball
80
(3.15)
32
(1.26)
108
(4.25)
57
(2.24)
11
(.43)
40
(1.57)
Ball
90
LKRXA-TPA
80KD-11-FI-FK
Total Lock Brake
LKRXA-TPA
101G
Plain
100
(3.94)
32
(1.26)
133
(5.24)
57
(2.24)
13
(.51)
40
(1.57)
Plain
100
LKRXA-TPA
101G-FI
Total Lock Brake
LKRXA-TPA
101G-11
Plain
100
(3.94)
32
(1.26)
133
(5.24)
57
(2.24)
11
(.43)
40
(1.57)
Plain
100
LKRXA-TPA
101G-11-FI
Total Lock Brake
LKRXA-TPA
101KD-FK
Ball
100
(3.94)
32
(1.26)
133
(5.24)
57
(2.24)
13
(.51)
40
(1.57)
Ball
100
LKRXA-TPA
101KD-FI-FK
Total Lock Brake
LKRXA-TPA
101KD-11-FK
Ball
100
(3.94)
32
(1.26)
133
(5.24)
57
(2.24)
11
(.43)
40
(1.57)
Ball
100
LKRXA-TPA
101KD-11-FI-FK
Total Lock Brake
LKRXA-TPA
126G
Plain
125
(4.92)
32
(1.26)
158
(6.22)
57
(2.24)
13
(.51)
40
(1.57)
Plain
110
LKRXA-TPA
126G-FI
Total Lock Brake
LKRXA-TPA
126G-11
Plain
125
(4.92)
32
(1.26)
158
(6.22)
57
(2.24)
11
(.43)
40
(1.57)
Plain
110
LKRXA-TPA 126G-11-F
Total Lock Brake
LKRXA-TPA
126KD-FK
Ball
125
(4.92)
32
(1.26)
158
(6.22)
57
(2.24)
13
(.51)
40
(1.57)
Ball
110
LKRXA-TPA
126KD-FI-FK
Total Lock Brake
LKRXA-TPA
126KD-11-FK
Ball
125
(4.92)
32
(1.26)
158
(6.22)
57
(2.24)
11
(.43)
40
(1.57)
Ball
110
LKRXA-TPA
126KD-11-FI-FK
Total Lock Brake