Metric Size,
Black Nylon Twin Wheeled Swivel Casters
with Bolt Hole Mounting, Standard Bracket Series

LMDA-POA
wo
lmda-poap

RoHS Compliant
Specification
Swivel bracket: Zinc plated steel stamping, with bolt hole mounting
Twin ball race in the swivel head
Wheel axle bolt, zinc plated steel
Wheel: High quality black nylon plastic
Information
Load capacity range 80-100 kg.
High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series POA available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Top Plate Diameter
Bolt Hole Diameter
Offset
Type of Bearing
Load Capacity (kg)
Unit Weight (kg)
LMDA-POA 50G
Plain
50
(1.97)
2 x 18
(2 x .71)
72
(2.83)
41
(1.61)
10.2
(.40)
32
(1.26)
Plain
80
.21
LMDA-POA 50G-FI
Total Lock Brake
LMDA-POA 75G
Plain
75
(2.95)
2 x 23
(2 x .91)
98
(3.86)
52
(2.05)
10.2
(.40)
34
(1.34)
Plain
100
.38
LMDA-POA 75G-FI
Total Lock Brake