Metric Size,
Light Duty Twin Wheel Swivel Casters
with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Standard Bracket Series

LMDA-TPA
LMDA-TPA
RoHS Compliant
Specification
Bracket: Zinc plated steel stamping, with bolt hole mounting
Twin ball race in the swivel head
Steel wheel axle bolt, zinc plated
Wheel: Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
Ball bearing version supplied with synthetic thread guards
Type "G": Standard caster with plain bearing
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake and plain bearing
(Wheel and swivel bracket lock)
Type "K-FK": Standard caster with ball bearing
Type "G-FI-FK": Standard swivel with "Blickle stop-fix" total lock brake and ball bearing
(Wheel and swivel bracket lock)

Information
Load capacity range 80-100 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.
Individual wheels, series TPA available upon request.
Anti-static version with black wheel centers and gray non-marking wheels available upon request.

**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
Blickle Ref. No.
Wheel Diameter
Tread Width
Total Height
Plate Diameter
Bolt Hole Diameter
Offset Swivel Caster
Type of Bearing
Load Capacity (kg)
LMDA-TPA 50G
Plain
50
(1.97)
2 x 19
(2 x .75)
71
(2.80)
41
(1.61)
10.2
(.40)
31
(1.22)
Plain
80
LMDA-TPA 50G-FI
Total Lock Brake
LMDA-TPA 50K-FK
Ball
50
(1.97)
2 x 19
(2 x .75)
71
(2.80)
41
(1.61)
10.2
(.40)
31
(1.22)
Ball
80
LMDA-TPA 50G-FI-FK
Total Lock Brake
LMDA-TPA 75G
Plain
75
(2.95)
2 x 25
(2 x .98)
98
(3.86)
55
(2.17)
10.2
(.40)
34
(1.39)
Plain
100
LMDA-TPA 75G-FI
Total Lock Brake
LMDA-TPA 75K-FK
Ball
75
(2.95)
2 x 25
(2 x .98)
98
(3.86)
55
(2.17)
10.2
(.40)
34
(1.39)
Ball
100
LMDA-TPA 75G-FI-FK
Total Lock Brake