Metric Size, Light Duty
Gray Rubber Wheel Swivel Casters
with Plate Mounting, Standard Bracket Series

LPA-VPA
lpa-vpap Specification
Bracket: Zinc plated steel stamping, with plate mounting
Twin ball race in the swivel head
Steel wheel axle bolt, zinc plated
Wheel: Standard non-marking gray solid rubber tire
High quality black nylon plastic rim
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Information
Load capacity range 40-70 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series VPA available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
500GBB4
Download the CAD
LPA-VPA 50G
Plain
50
(1.97)
18
(.71)
71
(2.80)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
25
(.98)
Plain 40 .21
500GBB4/FI
Download the CAD
LPA-VPA 50G-FI
Total Lock Brake
500KBB4
Download the CAD
LPA-VPA 50K
Ball
50
(1.97)
18
(.71)
71
(2.80)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
25
(.98)
Ball 40 .23
500KBB4/FI
Download the CAD
LPA-VPA 50K-FI
Total Lock Brake
750GBB4
Download the CAD
LPA-VPA 75G
Plain
75
(2.95)
25
(.98)
100
(3.94)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
29
(1.14)
Plain 60 .31
750GBB4/FI
Download the CAD
LPA-VPA 75G-FI
Total Lock Brake
750KBB4
Download the CAD
LPA-VPA 75K
Ball
75
(2.95)
25
(.98)
100
(3.94)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
29
(1.14)
Ball 60 .35
750KBB4/FI
Download the CAD
LPA-VPA 75G-KI
Total Lock Brake
100GBB4
Download the CAD
LPA-VPA 100G
Plain
100
(3.94)
25
(.98)
124
(4.88)
60 x 60
(2.36 x 2.36)
38x38/48x48
(1.5x1.5/1.89x1.89)
35
(1.38)
Plain 70 .40
100GBB4/FI
Download the CAD
LPA-VPA 100G-FI
Total Lock Brake