Metric Size,
Black Nylon Wheel Swivel Casters
with Bolt Hole Mounting or Threaded Stem, Standard Bracket Series

LRA-POA
lra-poap

RoHS Compliant
Specification
Swivel bracket: Zinc plated steel stamping, with bolt hole mounting or threaded stem mounting
Twin ball race in the swivel head
Wheel axle bolt, zinc plated steel
Wheel: High quality black nylon plastic
Information
Load capacity range 50-75 kg.
High abrasion resistance, low rolling resistance, impact proof and corrosion resistant. High chemical resistance to alcohol, salts, greases, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series POA available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Plate Diameter Bolt Hole Diameter Threaded Stem Offset Type of Bearing Load Capacity (kg) Unit Wgt. (kg)
35GBB2
Download the CAD
LRA-POA 35G
Plain
35
(1.38)
25
(.98)
50
(2.04)
43
(1.69)
11
(.43)
15
(.59)
Plain 75 .13
35GBB2/GS
Download the CAD
LRA-POA 35G-GS
Threaded Stem
  M10x30
500GBB2
Download the CAD
LRA-POA 50G
Plain
50
(1.97)
18
(.71)
69
(2.72)
43
(1.69)
11
(.43)
25
(.98)
Plain 50 .13
500GBB2/FIGS
Download the CAD
LRA-POA 50G-FIGS
Total Lock Brake/Threaded Stem
  M10x30
750GBB2
Download the CAD
LRA-POA 75G
Plain
75
(2.95)
23
(.91)
98
(3.86)
43
(1.69)
11
(.43)
29
(1.14)
Plain 75 .19
750GBB2/FIGS
Download the CAD
LRA-POA 75G-FIGS
Total Lock Brake/Threaded Stem
  M10x30