Metric Size, Light Duty
Gray Rubber Wheel Swivel Casters
with Bolt Hole Mounting, Standard Bracket Series

LRA-VPA
lra-vpap

RoHS Compliant
Specification
Bracket: Zinc plated steel stamping, with bolt hole mounting
Twin ball race in the swivel head
Steel wheel axle bolt, zinc plated
Wheel: Standard non-marking gray solid rubber tire
High quality black nylon plastic rim
*Wheel with ball bearing available upon request
Type "G": Standard swivel caster
Type "G-FI": Standard swivel with "Blickle stop-fix" total lock brake
(Wheel and swivel bracket lock)
Type "G-GS": Standard swivel caster with threaded stem
Information
Load capacity range 40-70 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
Individual wheels, series VPA available upon request.
"Blickle stop-fix" total lock brake can also be added to casters with threaded stem. Call for correct part number and pricing.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog. This item can be found in Section 2 of the "Blickle" catalog.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Plate Diameter Bolt Hole Diameter Threaded Stem (mm) Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
500GAA5
Download the CAD
LRA-VPA 50G
Plain
50
(1.97)
18
(.71)
69
(2.72)
43
(1.69)
11
(.43)
  25
(.98)
Plain 40 .16
500GAA5/FI
Download the CAD
LRA-VPA 50G-FI
Total Lock Brake
11
(.43)
 
500GAA5/GS
Download the CAD
LRA-VPA 50G-GS
Threaded Stem
  M10x30
750GAA5
Download the CAD
LRA-VPA 75G
Plain
75
(2.95)
25
(.98)
98
(3.86)
43
(1.69)
11
(.43)
  29
(1.14)
Plain 60 .26
750GAA5/FI
Download the CAD
LRA-VPA 75G-FI
Total Lock Brake
11
(.43)
 
750GAA5/GS
Download the CAD
LRA-VPA 75G-GS
Threaded Stem
  M10x30
100GAA5
Download the CAD
LRA-VPA 100G
Plain
100
(3.94)
25
(.98)
122
(4.80)
43
(1.69)
11
(.43)
  35
(1.38)
Plain 70 .35
100GAA5/FI
Download the CAD
LRA-VPA 100G-FI
Total Lock Brake
11
(.43)
 
100GAA5/GS
Download the CAD
LRA-VPA 100G-GS
Threaded Stem
  M10x30