Metric Size,
Welded Construction Heavy Duty Extrathane® Treaded Swivel Casters
with Plate Mounting, Extra Strength Swivel Head Design Series

LS-GTH
wo
ls-gthp

RoHS Compliant
Specification
Bracket: Solid steel welded construction, yellow zinc plated passivated finish with plate mounting
Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
Solid welded heavy duty central king pin, bolted and secured
Zinc plated steel wheel axle bolt
Yellow passivated finish
Wheel: Blickle Extrathane® (polyurethane) tread
92° Shore A hardness
Very strong chemical bond to the wheel rim
Gray cast iron rim with ball bearings
Tread color-dark orange
Type "K": Standard swivel caster
Type "K-ST": Standard swivel with "Blickle stop-top" total lock brake
(Non-trailing wheel and swivel bracket lock)
Information
Load capacity range 550-4,000 kg.
Dust and splashproof. Especially resistant to high impact loads and shocks. Low rolling resistance. Resistant to corrosion abrasion, cuts and tears. Non marking, floor saving. Low noise operation.
Load capacity is based on manual operation.
Individual wheels, series GTH available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
127TBU1
Download the CAD
LS-GTH 127K
Plain
125
(4.92)
50
(1.97)
170
(6.69)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
50
(1.97)
Ball 550 5.6
127TBU1/ST
Download the CAD
LS-GTH 127K-ST
Total Lock Brake
150KBU1
Download the CAD
LS-GTH 150K
Plain

150
(5.91)
50
(1.97)
200
(7.87)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
55
(2.17)
Ball 700 6.8
150KBU1/ST
Download the CAD
LS-GTH 150K-ST
Total Lock Brake
160KBU1
Download the CAD
LS-GTH 160K
Plain

160
(6.30)
50
(1.97)
205
(8.07)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
55
(2.17)
Ball 750 6.9
160KBU1/ST
Download the CAD
LS-GTH 160K-ST
Total Lock Brake
202KBU1
Download the CAD
LS-GTH 202K
Plain

200
(7.87)
80
(3.15)
255
(10.04)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
65
(2.56)
Ball 1400 13.5
202KBU1/ST
Download the CAD
LS-GTH 202K-ST
Total Lock Brake
250KBU1
Download the CAD
LS-GTH 250K
Plain

250
(9.84)
60
(2.36)
305
(12.01)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
75
(2.95)
Ball 1350 14.1
250KBU1/ST
Download the CAD
LS-GTH 250K-ST
Total Lock Brake
302KBU1
Download the CAD
LS-GTH 302K
Plain

300
(11.81)
80
(3.15)
355
(13.98)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
85
(3.35)
Ball 2000 24.6
302KBU1/ST
Download the CAD
LS-GTH 302K-ST
Total Lock Brake