Metric Size,
Heavy Duty White Nylon Wheel Swivel Casters
with Plate Mounting, Welded Construction Series

LS-SPO
wo
ls-spop

RoHS Compliant
Specification
Bracket: Solid steel welded construction, yellow zinc plated and passivated finish, with plate mounting
Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
Solid welded, heavy duty central king pin, bolted and secured
Zinc plated steel wheel axle bolt
Yellow passivated finish
*Brackets with directional locks available upon request
Wheel: High quality nylon, injected molded
Color-natural white
Type "K": Standard swivel caster
Type "K-ST": Standard swivel with "Blickle stop-top" total lock brake
(Non-trailing wheel and swivel bracket lock)
Information
Load capacity range 700-2,000 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosion resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.
Individual wheels, series SPO available upon request.


**For more information regarding fixed casters, additional mounting options, and variations of the items listed below, please email, call or fax for a complete "Blickle" Casters and Wheels catalog.

.

  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number Blickle Ref. No. Wheel Diameter Tread Width Total Height Top Plate Size Bolt Hole Spacing Bolt Hole Diameter Offset Type of Bearing Load Capacity (kg) Unit Weight (kg)
125KMQ1
Download the CAD
LS-SPO 127K
Plain
125
(4.92)
50
(1.97)
170
(6.69)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
50
(1.97)
Ball 750 3.9
125KMQ1/ST
Download the CAD
LS-SPO 127K-ST
Total Lock Brake
150KMQ1
Download the CAD
LS-SPO 150K
Plain

150
(5.91)
50
(1.97)
200
(7.87)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
55
(2.17)
Ball 800 4.4
150KMQ1/ST
Download the CAD
LS-SPO 150K-ST
Total Lock Brake
200KMQ1
Download the CAD
LS-SPO 200K
Plain

200
(7.87)
50
(1.97)
245
(9.65)
140 x 110
(5.51 x 4.33)
105 x 75-80
(4.13 x 2.76-3.15)
11
(.43)
60
(2.36)
Ball 1250 5.4
200KMQ1/ST
Download the CAD
LS-SPO 200K-ST
Total Lock Brake
250KMQ1
Download the CAD
LS-SPO 250K
Plain

250
(9.84)
65
(2.56)
305
(12.01)
175 x 140
(6.89 x 5.51)
140 x 105
(5.51 x 4.13)
14
(.55)
75
(2.95)
Ball 2000 8.9
250KMQ1/ST
Download the CAD
LS-SPO 250K-ST
Total Lock Brake